フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Adjustable Depth Armored Thermocouples

ADR and ADF

Armored Thermocouples | ADR and ADF

Armored Thermocouples

¥11,875 ADR-E-G-1-24-1

  • Locking Fitting Freely Adjustable Over Flexible Armor
  • Spring-Action Catch Holds Probe Firmly in Place
  • TYPE ADF Fixed Locking Cap Becomes a Permanent Part of Your Installation
  • TYPE ADR Removable Locking Cap Bayonet Fitting Connects with a Twist
熱電対 - 関連する商品を探す
(見つからない場合はカスタマーサービスにご連絡ください)

商品説明

This unique thermocouple is easy to adjust to ANY immersion depth into thermowells (but NOTE: this probe cannot be immersed in liquids). Adjustable depth eliminates the need to stock a variety of fixed depth immersion probes. The locking cap can be positioned anywhere along the flexible armor and obtains its locking force from a unique spring- action catch. The welded stainless steel tipped probe is held against the bottom of the well by compression of the armor.

Two styles are available. Style ADF has a unique locking fitting that mounts permanently to your equipment. The quick release action of the locking fitting allows fast installation and removal of the probe.

Style ADR has a removable locking fitting and requires a BTA adapter. This style is ideal for installations where the mounting surface is under a layer of insulation, or where the locking cap must be removable.


Detailed Dimensions for ADR, ADF, and Termination Styles

注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
Example part numbers are shown below. For additional configurations see the Part Number Builder below this table.
ADF-T-U-2-48-3
お問い合せ下さい   
納期: 
 
 
Removable Locking Cap Probe, Type T, ungrounded junction, A dimension 2", B dimension 48", Female Quick Disconnect Termination
ADR-E-G-1-24-1
¥13,063 (税込)
(税抜価格 ¥11,875)
納期: 5 週間
 
Removable Locking Cap Probe, Type E, grounded junction, A dimension 1", B dimension 24", Spade Lugs Termination
ADR-K-U-2-48-1
¥13,426 (税込)
(税抜価格 ¥12,205)
納期: 5 週間
 
Removable Locking Cap Probe, Type K, ungrounded junction, A dimension 2", B dimension 48", Spade Lugs Termination
ADR-J-G-1/2-30-2
お問い合せ下さい   
納期: 
 
 
Removable Locking Cap Probe, Type J, grounded junction, A dimension 1/2", B dimension 30", Male Quick Disconnect Termination
Accessories
ADF-LF
¥5,185 (税込)
(税抜価格 ¥4,714)
納期: 5 週間
 
Locking Fitting

クイックオーダー

部品番号
注文数
部品番号
注文数


注: Click here for help in selecting the thermocouple junction.

部品番号ビルダー

下記から仕様構成を選択し、ご注文ください
以下からオプションを選択:


(1) Style :
ADR : style ADR
ADF : style ADF

(2) Calibration :
J : J type
K : K type
T : T type
E : E type

(3) Junction(see notes section above help selecting the junction) :
G : Grounded
U : Ungrounded

(4) A dimension :
1/2 : 1/2 in.
1 : 1 in.
2 : 2 in.
3 : 3 in.

(5) B dimension :
24 : 24 in.
30 : 30 in.
36 : 36 in.
48 : 48 in.

(6) Termination Styles :
1 : Spade Lugs
2 : Male Quick Disconnect Type OST
3 : Female Quick Disconnect Type OST
注: 有効な部品番号については、「商品仕様(PDF)」を参照ください。
ご不明な場合は、カスタマーサービス(0120-040-572 もしくは jpesales@dwyeromega.com)へお問合せください。
We noticed you are from the US. Visit your local site for regional offers and live support.