フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Immersion Heater with Stainless Steel Wetted Construction, 1"NPT

ARTMS Series

Stainless Steel Immersion Heater  | ARTMS Series

Stainless Steel Immersion Heater

¥196,475 ARTMS-750/120V

  • Passivated Stainless Steel Sheath for Weak Corrosive Solutions
  • 0.75 to 3 kW
  • 120, and 240 Vac, 1 phase
  • Integral Thermostat
水中ヒータ - 関連する商品を探す
(見つからない場合はカスタマーサービスにご連絡ください)

商品説明

The OMEGALUX™ ARTMS Series Immersion Heaters feature all passivated stainless steel wetted construction, ideal for process solutions with a pH 5 to pH 9 range.

Please Note: This integral thermostat functions as a temperature control only. This is not a fail safe device. An approved pressure and/or temperature control should be used with these heaters to assure safe operation.

SPECIFICATIONS
Wattage: 0.75 to 3 kW
Power: 120, 240 Vac, 1 phase
Sheath: 0.315" diameter passivated stainless steel
Screw Plug: 1" NPT stainless steel
Thermostat: bulb and capillary tube
Enclosure: E1 General Purpose, NEMA-1 rated, or E2 moisture resistant/explosion resistant enclosure2
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
ARTMS-1000E2TH/120V
¥309,920 (税込)
(税抜価格 ¥281,745)
納期: 7 週間
 
120 Vac, 1.0 kW, 85 W/sq in, Temp.Range (60-240°)
ARTMS-1250/120V
¥217,190 (税込)
(税抜価格 ¥197,445)
納期: 7 週間
 
120 Vac, 1.25 kW,Temp.Range (60-187°)
注: For more details click on download at the bottom of this page under Related Links
Ordering Example: (1) ARTMS-750/120V a 750 watt heater powered with a thermostat range of 60-187°F powered by 120 Vac, ¥196,475

部品番号ビルダー

下記から仕様構成を選択し、ご注文ください
以下からオプションを選択:


(1) Wattage :
750 : .75 kW
1000 : 1 kW
1250 : 1.25 kW
1500 : 1.5 kW
2000 : 2 kW
2500 : 2.5 kW
3000 : 3 kW

(2) Temperature Range and Enclosure Style :
オプション選択がない場合 : 60-187°F with General Purpose Enclosure
TH : 60-240°F with General Purpose Enclosure
TL : 0-127°F with General Purpose Enclosure
E2 : 60-187°F with a Moisture Resistant/Explosion Resistant Enclosure
E2TH : 60-240°F with a Moisture Resistant/Explosion Resistant Enclosure
E2TL : 0-127°F with a Moisture Resistant/Explosion Resistant Enclosure

(3) :
120V : 120 Vac
240V : 240 Vac
注: 有効な部品番号については、「商品仕様(PDF)」を参照ください。
ご不明な場合は、カスタマーサービス(0120-040-572 もしくは jpesales@dwyeromega.com)へお問合せください。
We noticed you are from the US. Visit your local site for regional offers and live support.