フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Compact Immersion Heater for Difficult Clean Liquids–2" NPT Fitting

CH-SD Series

Small Immersion Heater | CH-SD Series

Small Immersion Heater

¥274,410 CH-SD-5043

  • Incoloy Sheath for Compatibility with More Difficult Clean Liquids
  • 2" NPT Brass Screwplug with Compact 3 Element Design
  • 5 to 10 kw
  • General Purpose, NEMA-1 Rated Enclosure
水中ヒータ - 関連する商品を探す
(見つからない場合はカスタマーサービスにご連絡ください)

商品説明

The OMEGALUX™ CH-SD Series features a compact 3 element heater design with a 2" brass screw plug. The Incoloy sheath allows compatibility with difficult clean liquids. A popular application for CH-SD Series is heating for industrial dishwashing equipment.

Please Note: This immersion heater should be used with an approved temperature control device to assure safe operation. See Section P for our selection of process controllers.

SPECIFICATIONS
Wattage: 5 to 10 kW
Power: 208, 240, or 480V
Sheath: .430" 1(cm) Diameter Incoloy
Screw Plug: NPT brass 2"
Watt Density: 50 W/in2
Enclosure: Compact General Purpose
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
CH-SD-5043
¥301,851 (税込)
(税抜価格 ¥274,410)
納期: 6 週間
 
5 Kw, 240 Vac, 3 Phase
CH-SD-5053
¥301,851 (税込)
(税抜価格 ¥274,410)
納期: 6 週間
 
5 Kw, 480 Vac, 3 Phase
CH-SD-504
¥301,851 (税込)
(税抜価格 ¥274,410)
納期: 6 週間
 
5 Kw, 240 Vac, 1 Phase
CH-SD-508
お問い合せ下さい   
納期: 
 
 
5 Kw, 208 Vac, 1 Phase
CH-SD-7583
¥309,007 (税込)
(税抜価格 ¥280,915)
納期: 6 週間
 
7.5 Kw, 208 Vac, 3 Phase
CH-SD-7543
¥309,007 (税込)
(税抜価格 ¥280,915)
納期: 7 週間
 
7.5 Kw, 240 Vac, 3 Phase
CH-SD-10083
¥416,785 (税込)
(税抜価格 ¥378,895)
納期: 6 週間
 
10 Kw, 208 Vac, 3 Phase
CH-SD-10043
¥392,370 (税込)
(税抜価格 ¥356,700)
納期: 7 週間
 
10 Kw, 240 Vac, 3 Phase
CH-SD-10053
¥416,785 (税込)
(税抜価格 ¥378,895)
納期: 6 週間
 
10 Kw, 480 Vac, 3 Phase

クイックオーダー

部品番号
注文数
部品番号
注文数


注: CAUTION AND WARNING! Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel.
Ordering Example: (1) CH-SD-504 a 240 volt, 5 kW heater, ¥274,410
We noticed you are from the US. Visit your local site for regional offers and live support.