フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Water Circulating Temperature Controller

CMX

Water Circulating Temperature Controller | CMX

Water Circulating Temperature Controller

¥2,191,025 CMX-250-4/240-NM

  • Water and Water/Glycol Solutions to 250°F
  • 4.5 - 24 kW (15 - 82 Mbh)
  • 240 and 480V, 3 Phase, 60 Hz
  • 125 Lb Carbon Steel Construction
  • Heavy Duty 0.430" Dia. INCOLOY Sheath Elements
  • 3/4 HP Cast Iron Bronze Fitted Centrifugal Pump (30 gpm @ 20 psi TDH)
  • Electronic PID Temperature and Process Control (Dual Display)
  • Built-in Diagnostics with Indicators for Pump Overload, Low Water Pressure and Overtemperature
  • Compact, Portable Cabinet with Casters
  • NEMA 1 Electrical Enclosure with 120V Control Transformer and Magnetic Contactors
  • Easy Access Service Features
  • Dual Pressure Gauges Monitor Pressure To and From Process
  • Open or Closed-Loop Cooling (3.8 Ft2 Heat Exchanger)
  • Automatic Air Purge Valve
  • Large Diameter (1 1/4" NPT) Process Piping Connections
  • ASME 125 psig Relief Valve
循環ヒータ - 関連する商品を探す
(見つからない場合はカスタマーサービスにご連絡ください)

商品説明

APPLICATIONS
OMEGA’s CMX Series Circulating Water Temperature Controllers are compact, versatile and completely self- contained water heating and cooling systems. The CMX series products can be used in any application where precision temperature control of a heating and cooling water circulation system is needed. They are particularly useful in the plastics industry as mold temperature controllers.
• Injection Molding Machines — Thermoplastics and Thermosets
• Platens and Dies
• Rolls, Laminating and Calendering
• Pipeline Heating and Tracing
• Jacketed Vessels and Tanks
The built-in electronic temperature and process controller features separate PID algorithms for heat and cool control modes, dual display of setpoint and process temperatures and simple configuration parameters with alphanumeric cues. Even though these systems are sophisticated and state of the art, they are still easy to use and require very little training to program and operate. Standard NPT threaded piping connections provide for convenient hook up to external piping.

kW Volts Phase Pump
Motor
(HP)
DIM (In.) Cooling
Type
Model No. Wt.
(Lb.)
H W D
4.524033/4291525Open LoopCMX-250-4/240200
4.548033/4291525Open LoopCMX-250-4/480200
4.524033/4291525Closed LoopCMX-250-4C/240215
4.548033/4291525Closed LoopCMX-250-4C/480215
924033/4291525Open LoopCMX-250-9/240200
948033/4291525Open LoopCMX-250-9/480200
924033/4291525Closed LoopCMX-250-9C/240215
948033/4291525Closed LoopCMX-250-9C/480215
1224033/4291525Open LoopCMX-250-12/240200
1248033/4291525Open LoopCMX-250-12/480200
1248033/4291525Closed LoopCMX-250-12C/480215
1224033/4291525Closed LoopCMX-250-12C/240215
1824033/4291525Open LoopCMX-250-18/240200
1848033/4291525Open LoopCMX-250-18/480200
1848033/4291525Closed LoopCMX-250-18C/480215
1848033/4291525Closed LoopCMX-250-18C/480215
2424033/4291525Open LoopCMX-250-24/240200
2448033/4291525Open LoopCMX-250-24/480200
2424033/4291525Closed LoopCMX-250-24C/240215
2448033/4291525Closed LoopCMX-250-24C/480215
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
CMX-250-4/240-NM
¥2,410,128 (税込)
(税抜価格 ¥2,191,025)
納期: 7 週間
 
Heater, 4.5 kW, 240 V
CMX-250-4/480-NM
¥2,392,841 (税込)
(税抜価格 ¥2,175,310)
納期: 7 週間
 
Heater, 4.5 kW, 480 V
CMX-250-4C/240-NM
お問い合せ下さい   
納期: 
 
 
Heater, 4.5 kW, 240 V
CMX-250-4C/480-NM
¥2,991,137 (税込)
(税抜価格 ¥2,719,215)
納期: 9 週間
 
Heater, 4.5 kW, 480 V
CMX-250-9/240-NM
¥2,925,076 (税込)
(税抜価格 ¥2,659,160)
納期: 7 週間
 
Heater, 9 kW, 240 V
CMX-250-9/480-NM
お問い合せ下さい   
納期: 
 
 
Heater, 9 kW, 480 V
CMX-250-9C/240-NM
お問い合せ下さい   
納期: 
 
 
Heater, 9 kW, 240 V
CMX-250-9C/480-NM
お問い合せ下さい   
納期: 
 
 
Heater, 9 kW, 480 V
CMX-250-12/240-NM
お問い合せ下さい   
納期: 
 
 
Heater, 12 kW, 240 V
CMX-250-12/480-NM
¥2,535,709 (税込)
(税抜価格 ¥2,305,190)
納期: 7 週間
 
Heater, 12 kW, 480 V
CMX-250-12C/480-NM
お問い合せ下さい   
納期: 
 
 
Heater, 12 kW, 480 V
CMX-250-12C/240-NM
お問い合せ下さい   
納期: 
 
 
Heater, 12 kW, 240 V
CMX-250-18/240-NM
¥3,161,681 (税込)
(税抜価格 ¥2,874,255)
納期: 7 週間
 
Heater, 18 kW, 240 V
CMX-250-18/480-NM
お問い合せ下さい   
納期: 
 
 
Heater, 18 kW, 480 V
CMX-250-18C/480-NM
¥3,205,972 (税込)
(税抜価格 ¥2,914,520)
納期: 7 週間
 
Heater, 18 kW, 480 V
CMX-250-24/240-NM
お問い合せ下さい   
納期: 
 
 
Heater, 24 kW, 240 V
CMX-250-24/480-NM
¥3,561,624 (税込)
(税抜価格 ¥3,237,840)
納期: 7 週間
 
Heater, 24 kW, 480 V
CMX-250-24C/240-NM
¥3,901,288 (税込)
(税抜価格 ¥3,546,625)
納期: 7 週間
 
Heater, 24 kW, 240 V
CMX-250-24C/480-NM
¥4,525,477 (税込)
(税抜価格 ¥4,114,070)
納期: 9 週間
 
Heater, 24 kW, 480 V

クイックオーダー

部品番号
注文数
部品番号
注文数


We noticed you are from the US. Visit your local site for regional offers and live support.