フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

DPI-AL

Temperature/Process Meters with Alarm Outputs | DPI-AL

Temperature/Process Meters with Alarm Outputs

スクロールダウンし、全ラインアップをご覧ください

5 year warranty CE
  • CE and UL Rated
  • Universal Inputs
  • High Accuracy
  • 2 Relay Alarm Outputs
  • Totally Programmable Color Displays (Visual Alarms)
  • User-Friendly, Simple to Configure
  • Built-In Excitation
  • AC or DC Powered Units
  • Front Removable and Plug Connectors
  • Programmable Digital Filter
温度表示器 (メータ) - 関連する商品を探す
(見つからない場合はカスタマーサービスにご連絡ください)

商品説明

*Move on up to our newest line of digital panel meters with Modbus connectivity, universal inputs, and simple PC programming - DPPT Series.*

The OMEGA™ iSeries meters with alarms offer flexibility in process measurement and alarm applications, accepting 10 different thermocouple types, 18 RTD combinations or 4 process voltage/ current inputs and providing 2 relay alarm outputs and a large multicolor, programmable display. Easily configured options include 11 different alarm conditions. Front panel configuration buttons allow the user to select the type of input, the alarm conditions and the resulting display color. Process inputs are fully scalable, supporting virtually all engineering units with a selectable decimal point providing a perfect solution for pressure, flow or other process inputs.Standard features include a built-in 24 Vdc excitation source for transmitters or other devices and a universal power supply that accepts 90 to 240 Vac. A low power option is available that supports 24 Vac or 12 to 36 Vdc.

Plug into the DPPT panel meters for modbus connectivity.

Specifications
Input Types: Thermocouple, RTD, analog voltage, analog current
Accuracy: ±0.5°C temperature; 0.03% rdg
Temperature Stability:
    RTD: 0.04°C/°C
    Thermocouple @ 25°C (77°F): 0.05°C/°C, cold junction compensation
    Process: 50 ppm/°C
Reading Rate: 3 samples/s
Display:
    1/8 DIN: Single 4-digit 9-segment LED 21 mm (0.83")
    1/32, 1/16 DIN: 10.2 mm (0.40")
Thermocouple Types (ITS 90): J, K, T, E, R, S, B, C, N, L (J DIN)
Thermocouple Lead Resistance: 100 Ω maximum
RTD Input (ITS 68): 100/500/1000 Ω Pt sensor, 2-, 3- or 4-wire; 0.00385 or 0.00392 curve)
Voltage Input: 0 to 100 mV, 0 to 1V, 0 to 10 Vdc
Input Impedance: 10 MΩ for 100 mV, 1 MΩ for 1 or 10 Vdc
Current Input: 0 to 20 mA (5 Ω shunt)
Excitation
Voltage Excitation: 24 Vdc @ 25 mA (not available with low power option)
Alarm 1 and 2 Outputs
Relay: SPDT, 250 Vac or 30 Vdc @ 3 A (resistive load)
Operation: High/low, above/below, band, latch/unlatch, normally open/ normally closed and process/deviation; front panel configurations
General
Power: 90 to 240 Vac ±10%, 50 to 400 Hz, 110 to 375 Vdc, equivalent voltage
Low Voltage Power Option: 24 Vac, 12 to 36 Vdc; external power source must meet safety agency approvals
Operating Temperature: 0 to 55°C (32 to 131°F); 90% RH non-condensing
Protection:
    1/8 DIN: NEMA 1/Type 1 front bezel
    1/32, 1/16 DIN: NEMA 4X/Type 4 (IP65) front bezel
Dimensions:
    1/8 DIN: 48 H x 96 W x 127 mm D (1.89 x 3.78 x 5")
    1/16 DIN: 48 H x 48 W x 127 mm D (1.89 x 1.89 x 5")
    1/32 DIN: 25.4 H x 48 W x 127 mm D (1.0 x 1.89 x 5")
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
DPi8-AL
¥65,500 (税込)
(税抜価格 ¥59,545)
納期: 8 週間
 
1⁄8 DIN meter with alarm, 2 relays, 90 to 240 Vac power
DPi16-AL
¥61,237 (税込)
(税抜価格 ¥55,670)
納期: 8 週間
 
1⁄16 DIN meter with alarm, 2 relays, 90 to 240 Vac power
DPi32-AL
¥50,738 (税込)
(税抜価格 ¥46,125)
納期: 8 週間
 
1⁄32 DIN meter with alarm, 2 relays, 90 to 240 Vac power
DPi8-AL-DC
¥75,587 (税込)
(税抜価格 ¥68,715)
納期: 8 週間
 
1⁄8 DIN meter with alarm, 2 relays, 12 to 36 Vdc power
DPi16-AL-DC
¥67,898 (税込)
(税抜価格 ¥61,725)
納期: 8 週間
 
1⁄16 DIN meter with alarm, 2 relays, 12 to 36 Vdc power
DPi32-AL-DC
¥55,314 (税込)
(税抜価格 ¥50,285)
納期: 8 週間
 
1⁄32 DIN meter with alarm, 2 relays, 12 to 36 Vdc power
Ordering Example: (1) DPI8-AL 1/8 DIN meter with alarm, 2 relays, 90 to 240 Vac power, ¥59,545

製品マニュアル:

ダウンロード DPI-AL_Manual
ダウンロード DPIx-AL/CNIx-AL Quick Start Guide
We noticed you are from the US. Visit your local site for regional offers and live support.