フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

DRST-UN

Universal Transmitter with programmable display, multi-input compatible
 | DRST-UN

¥44,565 DRST-UN

1 year warranty CE
  • Input for RTD, TC, Ω, potentiometer, mA and V
  • 2-wire supply > 16 V
  • UL and cUL Approval
  • Output for current and voltage
  • Universal AC or DC supply
シグナルコンディショナ (信号変換器) - 関連する商品を探す
(見つからない場合はカスタマーサービスにご連絡ください)

商品説明

Advanced Features
Programmable by way of detachable display front, process calibration, signal simulation, password protection, error diagnostics and help text available in several languages.
Application
• Linearized, electronic temperature measurement with RTD or TC sensor.
• Conversion of linear resistance variation to a standard analog current / voltage signal, i.e. from solenoids and butterfly valves or linear movements with attached potentiometer.
• Power supply and signal isolator for 2-wire transmitters.
• Process control with standard analog output. Galvanic separation of analog signals and measurement of floating signals.
• The DRST-UN is designed according to strict safety requirements and is therefore suitable for application in SIL 2 installations.
Technical Characteristics
• When DRST-UN is used with the DRSL-DISPLAY programming front, all operational parameters can be modified to suit any application. As the DRST-UN is designed with electronic hardware switches, it is not necessary to open the device for setting of DIP-switches.
• A green / red front LED indicates normal operation and malfunction.
• Continuous check of vital stored data for safety reasons.
• 3-port 2.3 kVAC galvanic isolation.

Specifications
Environmental Conditions
Operating Temperature: -20 to 60°C
Storage Temperature: -20 to 85°C
Calibration Temperature: 20 to 28°C
Relative Humidity: < 95% RH (non-cond.)
Protection Degree:v IP20
Mechanical Specifications
Dimensions (H x W x D): 109 x 23.5 x 104 mm
Weight Approx: 145 g
Wire Size: 1 x 2.5 mm 2 stranded wire
Screw Terminal Torque: 0.5 Nm
Vibration: IEC 60068-2-6
2 to 13.2 Hz: ±1 mm
13.2 to 100 Hz:±0.7 g
Common Specifications
Supply
Supply Voltage, Universal:21.6 to 253 Vac, 50 to 60 Hz or 19.2 to 300 Vdc
Fuse: 400 mA SB/250 Vac
Max. Required Power: = 2.0 W
Isolation Voltage Isolation voltage, test/working:2.3 k Vac / 250 Vac
Response Time
Temperature input (0 to 90%, 100 to 10%): = 1 s
mA / V input (0...90%, 100...10%): = 400 ms
Auxiliary Supplies
2-w. supply (term. 44 to 43): 5 to 16 Vdc/0 to 20 mA
Programming: Communication enabler DRSL-DISPLAY
Signal/Noise Ratio: Min. 60 dB (0 to 100 kHz)
Accuracy: Better than 0.1% of sel. range
EMC Immunity Influence: < ±0.5% of span
Extended EMC Immunity: NAMUR
NE21, A Criterion, Burst: < ±1% of span
Input Specifications
RTD Input
RTD Type:
     Pt10/20/50/100/200/250;
     Pt300/400/500/1000;
     Ni50/100/120/1000;
     Cu10/20/50/100
Cable Resistance Per Wire: 50 Ω (max.)
Sensor Current: Nom. 0.2 mA
Effect of Sensor Cable Resistance (3/4-wire): < 0.002 Ω/Ω
Sensor Error Detection: Yes
Short Circuit Detection < 15 Ω
Linear Resistance Input
Linear Resistance Min/Max: 0 to 10000 Ω
Potentiometer Input
Potentiometer Min/Max: 10 to 100 kΩ
TC Input
Thermocouple Type: B, E, J, K, L, N, R, S, T, U, W3, W5, LR
Cold Junction Compensation (CJC) via ext. Sensor in Connector 5910: 20 to 28°C = ±1°C, -20 to 20°C/28 to 70°C = 2°C
CJC via int. Mounted Sensor: ±(2.0°C + 0.4°C * ∆t)
∆t =: Internal temp.-ambient temp.
Sensor Error Detection: Yes
Sensor Error Current: When detecting/else: Nom. 2 µA / 0 µA
Current Input
Measurement Range: 0 to 20 mA
Programmable Measurement Ranges: 0 to 20 and 4 to 20 mA
Input Resistance: Nom. 20 Ω + PTC 50 Ω Sensor Error Detection: Loop
Break 4 to 20 mA: Yes
Voltage Input
Measurement Range: 0 to 12 Vdc
Programmable Measurement Ranges: 0/0.2 to 1, 0/1 to 5, 0/2 to 10 Vdc
Input Resistance: Nom. 10 MΩ
Output Specifications
Current Output
Signal Range: 0 to 20 mA
Programmable Signal Ranges: 0 to 20/4 to 20/20 to 0/20 to 4 mA
Load (@ current output): = 800 Ω
Load stability: = 0.01% of span / 100 Ω
Sensor Error Indication: 0/3.5/23 mA/none
NAMUR NE43 Upscale/Downscale: 23 mA/3.5 mA
Output Limitation, on 4 to 20 and 20 to 4 mA signals: 3.8 to 20.5 mA
Output Limitation, on 0 to 20 and 20 to 0 mA signals: 0 to 20.5 mA
Current Limit: = 28 mA
Voltage Output
Signal Range: 0 to 10 Vdc
Programmable Signal Ranges: 0/0.2 to 1; 0/1 to 5 ; 0/2 to 10; 1 to 0.2/0; 5 to 1/0; 10 to 2/0 V
Load (@ Voltage Output): = 500 kΩ
Of span: = of the currently selected measurement range
Observed Authority Requirements
EMC: 2014/30/EU
LVD: 2014/35/EU
EAC: TR-CU 020/2011
Approvals
UL UL 508 / C22.2 no. 14
DNV-GL Marine Stand. f. Certific. No. 2.4 EU RO Mutual Recognition Type
Approval:MRA000000Z
SIL: Hardware assessed for use in SIL applications
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
DRST-UN
¥49,022 (税込)
(税抜価格 ¥44,565)
納期: 6 週間
 
Universal Signal Transmitter DIN Rail
DRSL-DISPLAY
¥15,054 (税込)
(税抜価格 ¥13,685)
納期: 6 週間
 
Display/programming front communication interface
We noticed you are from the US. Visit your local site for regional offers and live support.