フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

DIN Rail Power Supplies, 24 VDC, up to 10A

DR Series

DIN Rail Power Supplies | DR Series

DIN Rail Power Supplies

スクロールダウンし、全ラインアップをご覧ください

1 year warranty CE
  • Universal AC Input (85 to 264 Vac)
  • DC Compatible Input (120 to 370 Vdc)
  • Protections: Short Circuit/ Overload/Over Voltage/Over Temperature
  • Cooling By Free Air Convection
  • UL 508 (Industrial Control Equipment) Approved
  • CE Marked
  • LED Indicator for Power On
  • 100% Full Load Burn-In Test
  • Built-In EMI Filter and Low Ripple Noise
ヒューズ / 変圧器 / ブレーカ - 関連する商品を探す
(見つからない場合はカスタマーサービスにご連絡ください)

商品説明

The DR series of power supplies provides a reliable DC power source for any industrial control system. These economical and reliable power supplies for industrial devices (PLCs, stepper drives, sensors, switches) are designed for use in harsh industrial environments. Combining rugged, compact enclosures, incorporating all international standards and approvals, and offering short-circuit, over-load, over-voltage, and over-temperature protection, the DR series makes your power supply choice a simple one. These high quality power supplies have passed a 100% full load burn-in test, and are UL/CUL listed, TUV/CB certified, and CE marked. Models are available with output ratings from 75 to 240 W, with 24 Vdc output. Customers can choose from a full range of input voltages (85 to 264 Vac and 120 to 370 Vdc compatible) making the DR series unbeatable.
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)

他のお客様はこのような商品も購入しています。: このアイコンをクリックすると、このモデルを購入した他のお客様の購入商品リストが表示されます.

部品番号/Desc.
注文数
商品説明
  
DR-75-24V
お問い合せ下さい   
納期: 
 
 
DIN rail power supply, 24 Vdc, 3.125 A
Click to expand/minimize a list of what others bought with theDR-120-24V
DR-120-24V
お問い合せ下さい   
納期: 
 
 
DIN rail power supply, 24 Vdc, 5 A
Click to expand/minimize a list of what others bought with theDR-240-24V
DR-240-24V
¥74,949 (税込)
(税抜価格 ¥68,135)
納期: 5 週間
 
DIN rail power supply, 24 Vdc, 10 A
Accessories
  
Power Cord-SE
¥2,574 (税込)
(税抜価格 ¥2,340)
納期: 5 週間
 
AC Power cord with stripped end termination
DIN Rail
  
DRTB-RAIL-3575
¥2,102 (税込)
(税抜価格 ¥1,911)
納期: 2 週間
 
DIN rail 35 x 7.5 mm, 2 m long
  
DRTB-RAIL-3575-1
¥1,113 (税込)
(税抜価格 ¥1,012)
納期: 2 週間
 
DIN rail 35 x 7.5 mm, 1 m long
  
DRTB-RAIL-3515
¥3,432 (税込)
(税抜価格 ¥3,120)
納期: 2 週間
 
DIN rail 35 x 15 mm, 2 m long
  
DRTB-RAIL-3515-1
¥1,947 (税込)
(税抜価格 ¥1,770)
納期: 2 週間
 
DIN rail 35 x 15 mm, 1 m long
  
DRTB-RAIL-SBKT-1-6PK
¥2,393 (税込)
(税抜価格 ¥2,175)
納期: 7 週間
 
DIN rail mounting bracket, 1" long, with screws, pkg of 6
  
DRTB-RAIL-SBKT-2-6PK
¥3,592 (税込)
(税抜価格 ¥3,265)
納期: 2 週間
 
DIN rail mounting bracket, 2" long, with screws, pkg of 6
Click to expand/minimize a list of what others bought with theDRTB-RAIL-SBKT-3-6PK
DRTB-RAIL-SBKT-3-6PK
¥4,400 (税込)
(税抜価格 ¥4,000)
納期: 2 週間
 
DIN rail mounting bracket, 3" long, with screws, pkg of 6
  
DRTB-RAIL-SBKT-45D-6PK
¥2,767 (税込)
(税抜価格 ¥2,515)
納期: 2 週間
 
DIN rail 45° mounting bracket, 1" long, with screws, pkg of 6
Ordering Example: (1) DR-75-24V DIN rail power supply, 24 Vdc, 3.125 A, ¥35,575
We noticed you are from the US. Visit your local site for regional offers and live support.