フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Magnetic Pickup Low Level Amplifier - Discontinued

FLSC-AMP-A

Magnetic Pickup Low Level Amplifier | FLSC-AMP-A

Magnetic Pickup Low Level Amplifier

スクロールダウンし、全ラインアップをご覧ください

1 year warranty
  • Ultra-Low Speed to 20 kHz Operation
  • 50 mV pp to 50 V Input
  • 100 mA Current Sinking Output
  • 8-24 Vdc Power Supply
  • Small, Compact Design
  • Low Cost and High Performance
  • Surface Mount Technology

商品説明

FLSC-AMP-A Series is discontinued. Please check out Newest Released DRST Family DIN Rail Signal Amlifier DRST Series for more details

OMEGA’s Model FLSC-AMP-A amplifies the low level sine wave signals from a magnetic pickup sensor to a high level square wave output directly proportional in amplitude to the power supply voltage powering the module. This amplified signal will drive any ratemeter, totalizer, counter, or batch controller.

SPECIFICATIONS:
Power: 8-24 Vdc @ 30 mA
Input Frequency: 20 Hz to 20 KHz
Input Voltage: 50m V p-p to 50V p-p
Output: Square wave amplified pulse
Output Sink Current: 100 mA max.
Temperature Range: -10 to 60°C (14 to 143°F)
Dimensions: 44.5 dia. x 31.75 mm H (1.75 x 1.25"); two 0.250" holes on 1.30" centers
Weight: 28 g (1 oz)
注: Compatible with paddle wheel sensors and turbine meters. Examples: FP-5300,FTB-100, FTB-900 connected to FLSC-AMP-A to DPF70 series panel meters.
We noticed you are from the US. Visit your local site for regional offers and live support.