フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Verification Thermometers

GT-20720T

Verification Thermometers | GT-20720T

Verification Thermometers

スクロールダウンし、全ラインアップをご覧ください

  • Traceable to NIST, DAkkS and most standards through ILAC
  • PFA flouropolymer Safety Coating
ガラス温度計 / バイメタル温度計 - 関連する商品を探す
(見つからない場合はカスタマーサービスにご連絡ください)

商品説明

These thermometers are used to verify sample temperatures in freezers, refrigerators, incubators and ovens with traceability to NIST, DAkkS and most standards through ILAC. Ideal for chemical industry, petrochemistry, pharmaceutical, medical, cosmetic, producers of chemicals, university, dairies, breweries, distillers, beer cellars, refrigeration house, hot houses, scientific institutes, blood banks, refrigeration/freezer/incubator/oven equipment producers and producers of laboratory equipment. Each model features individual serial numbers and a Statement of Accuracy indicating accuracy traceable to NIST. Tested and calibrated in our exclusive triple accredited/registered ISO/IEC 17025:2005, A2LA accredited laboratory against equipment whose calibration is traceable to NIST. These thermometers feature PFA flouropolymer safety coating and a multi-language (English, French, German, Italian, Portuguese and Spanish) Statement of Accuracy indicating accuracy traceable to NIST and DAkkS.
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
High Precision Verification Thermometers
GT-20401
¥45,876 (税込)
(税抜価格 ¥41,705)
納期: 15 週間
 
Refrigerator, Range -2/10°C, Divisions 0.1, Length 180 mm (7.1"), Bottle Size 60 ml, Accuracy 0.2°C, PFA Safety Coated Yes, Traceable DAkkS Yes
Precision Verification Thermometers
GT-20717T
¥28,903 (税込)
(税抜価格 ¥26,275)
納期: 15 週間
 
Blood Bank, Range -5/20°C, Divisions 0.5, Length 135 mm (5.3"), Bottle Size 30 ml, Accuracy 0.5°C, PFA Safety Coated Yes, Traceable DAkkS Yes
GT-20720T
¥27,605 (税込)
(税抜価格 ¥25,095)
納期: 15 週間
 
Incubator, Range 15/50°C, Divisions 0.5, Length 135 mm (5.3"), Bottle Size 30 ml, Accuracy 0.5°C, PFA Safety Coated Yes, Traceable DAkkS Yes