フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Molten Metal Ceramic Sheath Thermocouple

NEP-TX Series

Molten Metal Ceramic Sheath Thermocouple | NEP-TX Series

Molten Metal Ceramic Sheath Thermocouple

¥317,830 NEP-TX-K-PTRS-1628-475

  • Up to 1250°C (2282°F) Temperature Rating
  • For Use in Molten Non-Ferrous Metals
  • Connection Head with Terminal Block
  • Custom Probe Lengths Available
  • Available in Dual Element
  • High Temperature Thermal Shock Resistance
  • Corrosion Resistance
  • 1¼ NPT Mounting Thread Standard
熱電対 - 関連する商品を探す
(見つからない場合はカスタマーサービスにご連絡ください)

商品説明

OMEGATITE™ 650 is the ceramic sheath which is an alloy of silicon nitride and aluminum oxide. This superior refractory material has the combined properties of silicon nitride (high strength, hardness, fracture toughness, and low thermal expansion) and aluminum oxide (corrosion resistance, chemically inert, high temperature capabilities, and oxidation resistance). Not recommended for caustic solutions and hydrofluoric acid.

Most refractory products can be used only in high temperature applications where one or two of the following properties are required: thermal shock resistant, mechanical strength, corrosion resistance, abrasion resistance or electrical insulation. OMEGATITE™ 650 combines all these properties in one refractory material. Preheating of the process is not necessary.

OMEGATITE™ 650 is uniquely qualified for non-ferrous molten metal applications and high wear or high impact environments up to 1250°C (2282°F).

OMEGATITE™ 650 is non-wetting for most non-ferrous metals. It is gas tight, chemically inert, resistant to corrosion and metal attack, and features high strength, hardness, and thermal shock resistance.

OMEGATITE™ 650 thermocouple sheaths are used extensively for continuous measurements in nonferrous metals. In molten aluminum, OMEGATITE™ 650 is thermally shock resistant, nonwetting, does not contaminate the melt, provides continuous, reliable temperature measurement, and is resistant to degradation even in aggressive aluminum lithium alloys.
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
NEP-TX-K-PTRS-1628-475
¥349,613 (税込)
(税抜価格 ¥317,830)
納期: 8 週間
 
Type K Probe, 475mm (18.75in.) length, 28mm (1.10 in.) diameter
NEP-TX-N-PTRS-1628-475
お問い合せ下さい   
納期: 
 
 
Type N Probe, 475mm (18.75in.) length, 28mm (1.10 in.) diameter
注: Ceramic tube packaged separately to avoid breakage during shipping. Shipped unassembled.
 

部品番号ビルダー

下記から仕様構成を選択し、ご注文ください
以下からオプションを選択:


(1) Select Calibration :
K : Type K
N : Type N

(2) Select Probe Length (in increments of 150mm) :
475 : 475mm (18.75in.) - Standard Length
CUSTOM : Select a custom length in increments of 150mm (6 in.)

(3) -DUAL :
オプション選択がない場合 : Standard Configuration
-DUAL : Dual Element
注: 有効な部品番号については、「商品仕様(PDF)」を参照ください。
ご不明な場合は、カスタマーサービス(0120-040-572 もしくは jpesales@dwyeromega.com)へお問合せください。
We noticed you are from the US. Visit your local site for regional offers and live support.