フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

8 Channel RTD Temperature Sensor Data Logger

OM-CP-OCTRTD

8 Channel  RTD Temperature Sensor Data Logger | OM-CP-OCTRTD

8 Channel RTD Temperature Sensor Data Logger

スクロールダウンし、全ラインアップをご覧ください

5 year warranty
  • 100PT RTD Input
  • 0.01°C Resolution
  • Real Time Operation
  • Programmable Start Time
  • User Calibration Through Software
  • Ready to Use Right Out-of-the-Box
  • Free NIST Certification

商品説明

Please check out Newest Released 8 Channel Programming Datalogger with with Touch Screen and universal inputs OM-CP-OCTPRO for more advanced features with better price.

The OM-CP-OCTRTD temperature logger is an 8-channel, battery powered, stand-alone, RTD based temperature recorder. This is an all-in- one compact, portable, easy-to-use device that will measure and record up to 10,922 measurements per channel. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. The device can be started and stopped directly from your computer and its small size allows it to fit almost anywhere. The OM-CP-OCTRTD makes data retrieval quick and easy. Simply plug it into an available COM port and the easy-to-use Windows software does the rest.

The Windows software converts your PC into a real time strip chart recorder. Data can be printed in graphical or tabular format and can also be exported to a text or Microsoft Excel file.

Specifications
TEMPERATURE
Input Type:
100Pt RTD, α = 0.00385
Measurement Range: -200 to 850°C (-328 to 1562°F)
Resolution: 0.01°C
Calibrated Accuracy: ±0.1°C @ 25°C ambient
(does not include RTD error)
Specified Accuracy Range: -200 to 850°C (-328 to 1562°F)

RESISTANCE
Nominal Range:
0 to 500Ω
Resolution: 0.001
Calibrated Accuracy: ±0.03@ 25°C ambient
Specified Accuracy Range: 0 to 500Ω
Channels: 8
Input Connection: Removable screw terminal; 2, 3, or 4 wire interface
Start Time: Start time and date are programmable through software
Real Time Recording: Device may be used with PC
to monitor and record data in real time
Memory: 10,922 readings per channel
Recording Interval: 2 sec to 12 hours,
selectable through software
Calibration Date: Automatically recorded within device
to alert user when calibration is required
Temperature Calibration: Digital calibration is available in software
Power: 9 V lithium battery (included); 120 Vac power optional
Battery Life: 1 year typical
Data Format: Date and time stamped, °C, °F, °K, °R,
Time Accuracy: ±1 minute per month at 20°C
(when RS-232 port not in use)
Computer Interface: PC serial, RS-232C COM or USB for receiver
Software: XP SP3/Vista/7 and 8 (32 and 64-bit)
Operating Environment:
-20 to 60°C (-4 to 140°F)
0 to 95% RH non-condensing
Dimensions:
89 H x 111 W x 37 mm D
(3.5 x 4.4 x 1.5")
Weight: 480 g (17 oz)
Material: Black anodized aluminum
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)

他のお客様はこのような商品も購入しています。: このアイコンをクリックすると、このモデルを購入した他のお客様の購入商品リストが表示されます.

部品番号/Desc.
注文数
商品説明
Click to expand/minimize a list of what others bought with theOM-CP-OCTRTD
OM-CP-OCTRTD
お問い合せ下さい   
納期: 
 
 
8 channel RTD temperature datalogger
Click to expand/minimize a list of what others bought with theOM-CP-OCTRTD-CERT
OM-CP-OCTRTD-CERT
お問い合せ下さい   
納期: 
 
 
8 channel RTD temperature datalogger with NIST calibration certificate
Click to expand/minimize a list of what others bought with theOM-CP-IFC200
OM-CP-IFC200
¥33,970 (税込)
(税抜価格 ¥30,882)
納期: 2 週間
 
Windows software and 1.8 m (6') USB interface cable
Click to expand/minimize a list of what others bought with theOM-CP-BAT103
OM-CP-BAT103
¥9,033 (税込)
(税抜価格 ¥8,212)
納期: 2 週間
 
Replacement 9 V lithium battery
  
OM-CP-CONNECTOR-4
¥2,600 (税込)
(税抜価格 ¥2,364)
納期: 2 週間
 
Replacement 4 position terminal block connector
注: Operator ’s manual and RS-232 cable are included with the OM-CP-IFC200 Windows software (software is required to operate the datalogger and is sold separately). To order data loggers with optional 120 Vac power, add suffix "-AC" to model number and add $100 to price.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)

This product page contains items that either have a Lithium Battery installed in the equipment or have a Lithium Battery packed with the equipment. These items as being regulated for air transportation. The following applies:
• No FX1D, FX2D or FX3D can be used as a ship method.
• Only UPS1, UPS2 or UPS3 is authorized.
• For International shipments UPS and DHL can be used. For DHL internationally – Omega only has permission to ship Lithium Batteries no other Hazardous Material.
Ordering Example: (1) OM-CP-IFC200 Windows software and 1.8 m (6') USB interface cable, ¥30,882 

製品マニュアル:

ダウンロード OM-CP Series - Data Logger and Software User Guide
ダウンロード Quick Start 8-Channel Temperature Data Logger RTD
We noticed you are from the US. Visit your local site for regional offers and live support.