フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Thermal Imaging Camera

OSXL-TIC Series

Thermal Imaging Camera | OSXL-TIC Series

Thermal Imaging Camera

スクロールダウンし、全ラインアップをご覧ください

  • 製品情報が英文ですが、日本でお買い求め頂けます。
    カスタマーサービスにて日本語でのサポートを致します。
  • Interchangeable Lenses
  • Upper Temperature Range of 300°C (482°F)
  • 160 x 120 (19,200) Pixel Focal Plane Array IR Detector
  • Temperature Sensitivity of ±0.08°C (±0.14°F) or Better
  • 100 mm (4") Minimum Focal Distance Allows Close-Up Work
  • Bluetooth Headset for Voice Annotations (OSXL-TIC103)
  • Included 2 GB MicroSD Card
  • USB 2.0 and Video Out Jacks
  • Bright 89 mm (3.5") Diagonal Flip-Up Color LCD
  • Variable Emissivity
  • Tripod Mount (Optional Adaptor)
  • Water, Dust and Oil-Resistant to IP54 Standard
  • Shock and Vibration- Resistant
  • Powered by Rechargeable Li-Ion Battery
  • Not For Export
赤外線放射温度計 - 関連する商品を探す
(見つからない場合はカスタマーサービスにご連絡ください)

商品説明

The OSXL-TIC is ideal for revealing hidden heat-driven processes and problems. Applications include: equipment maintenance, repair and operations (MRO); building energy audits; process/manufacturing plant maintenance; water damage restoration; firefighting; navigation; surveillance. By converting objects’ infrared (IR) radiation to visible color images, thermal imaging cameras make it possible to detect very small temperature differences from a distance. Heat signatures can help diagnose the cause of equipment failures and poor performance due to wear and tear, misalignments and fault conditions.

SPECIFICATIONS
Picture-In-Picture Mode (Visual + Thermal Image Fusion):

    OSXL-TIC101:No
    OSXL-TIC102, OSXL-TIC103, OSXL-TIC104: Yes
Analysis Tools:
    OSXL-TIC101: 2 moveable spots, isothermal analysis
    OSXL-TIC102: 4 moveable spots, isothermal analysis
    OSXL-TIC103 and OSXL-TIC104: 9 movable spots, isothermal analysis profile analysis, 5 area analysis
LED Flashlight:
    OSXL-TIC101: No
    OSXL-TIC102, OSXL-TIC103, OSXL-TIC104: Yes
Temperature Alarms:
    OSXL-TIC101: No
    OSXL-TIC102, OSXL-TIC103,OSXL-TIC104: Yes
Visual File Format:
    OSXL-TIC101: Prop SAT/JPG OSXL-TIC102, OSXL-TIC103,
    OSXL-TIC104: Prop SAT/CCD/JPG
Visual Image Display Resolution:
    OSXL-TIC101, OSXL-TIC102, OSXL-TIC103 320 x 240 pixelsOSXL-TIC104 640x480
Thermal Video Streaming: OSXL-TIC101 and
    OSXL-TIC102: No
    OSXL-TIC103 and OSXL-TIC104: Yes (via USB, requires optional pro software)
Voice Annotation: OSXL-TIC101 and
    OSXL-TIC102: No
    OSXL-TIC103 and OSXL-TIC104: Yes (via bluetooth)
IR Detector Resolution: OSXL-TIC101, OSXL-TIC102 and
    OSXL-TIC103: 160 x 120 pixels (19,200 pixels)
    OSXL-TIC104: 384 x 288 pixels (110,592 pixels)
Spatial Resolution:
    OSXL-TIC101, OSXL-TIC102 and OSXL-TIC103: 2.2 mrad
    OSXL-TIC104: 1.3 mrad
Thermal Sensitivity at 30°C (86°F):
    OSXL-TIC101, OSXL-TIC102 and OSXL-TIC103: 0.08°C (±1.4°F)
    OSXL-TIC104: 0.04°C (±0.072°F)
Field of View:
    OSXL-TIC101, OSXL-TIC102 and OSXL-TIC103: 20 x 15°
    OSXL-TIC104: 24 x 18°
Refresh Rate: 30 frames per second
Accuracy: ±2°C (±3°F) or 2% of rdg
IR Detector Spectral Range: 8 to 14 ìm
Laser Pointer: Yes Temperature Measurement Range: -20 to 300°C (-4 to 572°F), upgradeable to 1500°C (2732°F)
Detector Type: Uncooled focal plane array, manual focusing Measurement Compensation
Factors: Emissivity, ambient temperature, humidity, distance
Focusing: Manual
Minimum Focal Distance: 100 mm (4") Optional Telephoto and Wide-Angle
Lenses: Yes (6.4, 9 and 38° field of view available)
Display: Flip-up 89 mm (3.5") diagonal color LCD
Auto Hot/Cold Spot Indicator: Yes
Video Output Formats: NTSC, PAL
Color Palettes: Ironbow, iron-inverted, rainbow, feather, grey, grey-inverted Image Storage Medium, Capacity: 2 GB miniSD memory card (included)
Thermal File Format: Proprietary SAT, radiometric, JPG
Text Input: No
Battery: Rechargeable lithium-ion
Total Charge Capacity: Up to 5 hours continuous with 2 batteries
Power Saver Mode: Yes
Operating Temperature: -20 to 50°C (-4 to 122°F) @ 10 to 90% RH
Water/Dust/Oil Resistance: IP54
Shock Resistance: Operational 25G
Vibration Resistance: Operational 2G
Weight: 580 g (1.3 lb)
Dimensions: 172 x 80 x 162 mm (6.8 x 3.1 x 6.4")
Tripod Mount: Standard base (adaptor optional)
External Power Source: AC adaptor (optional)
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)

他のお客様はこのような商品も購入しています。: このアイコンをクリックすると、このモデルを購入した他のお客様の購入商品リストが表示されます.

部品番号/Desc.
注文数
商品説明
  
OSXL-TIC101
お問い合せ下さい   
納期: 
 
 
Thermal imager, Resolution: 160 x 120 pixels (19,200 pixels)
  
OSXL-TIC102
お問い合せ下さい   
納期: 
 
 
Thermal and visual imager with picture-in-picture, Resolution:160 x 120 pixels (19,200 pixels)
  
OSXL-TIC103
お問い合せ下さい   
納期: 
 
 
Thermal and visual imager with picture-in-picture, streaming and voice annotation, Resolution: 160 x 120 pixels (19,200 pixels) Bluetooth Headset included for voice annotation.
  
OSXL-TIC104
お問い合せ下さい   
納期: 
 
 
Thermal and visual imager with picture-in-picture, streaming and voice annotation, 384 x 288 pixels (76,800 pixels)
Accessories
  
OSXL-TIC-AC
¥26,263 (税込)
(税抜価格 ¥23,875)
納期: 2 週間
 
AC adaptor
  
OSXL-TIC-BATT
¥22,121 (税込)
(税抜価格 ¥20,110)
納期: 16 週間
 
Replacement li-ion battery
  
OSXL-TIC-SOFT
¥296,780 (税込)
(税抜価格 ¥269,800)
納期: 16 週間
 
Professional software
Click to expand/minimize a list of what others bought with theTRIPOD
TRIPOD
お問い合せ下さい   
納期: 
 
 
Lightweight tripod expands 305 mm to 1.1 m (12 to 45")
  
OSXL-TIC12
お問い合せ下さい   
納期: 
 
 
Lens for OSXL-TIC101/102/103, 12° field of view
  
OSXL-TIC14
お問い合せ下さい   
納期: 
 
 
Lens for OSXL-TIC101/102/103, 14° field of view
  
OSXL-TIC28
お問い合せ下さい   
納期: 
 
 
Lens for OSXL-TIC101/102/103, wide angle lens 28° field of view
  
OSXL-TIC38
お問い合せ下さい   
納期: 
 
 
Lens for OSXL-TIC101/102/103, wide angle lens 38° field of view
  
OSXL-TIC4.8
お問い合せ下さい   
納期: 
 
 
Lens for OSXL-TIC101/102/103, telephoto lens with 4.8° field of view
  
OSXL-TIC6.4
お問い合せ下さい   
納期: 
 
 
Lens for OSXL-TIC101/102/103, telephoto lens with 6.4° field of view
  
OSXL-TIC9
お問い合せ下さい   
納期: 
 
 
Lens for OSXL-TIC101/102/103, telephoto lens with 9° field of view
  
OSXL-TIC104-12
お問い合せ下さい   
納期: 
 
 
Lens only OSXL-TIC104, 12° field of view
  
OSXL-TIC104-28
お問い合せ下さい   
納期: 
 
 
Lens only OSXL-TIC104, wide angle lens 28° field of view
  
OSXL-TIC104-48
お問い合せ下さい   
納期: 
 
 
Lens only OSXL-TIC104, wide angle lens 48° field of view
注: Comes complete with 2 rechargeable li-ion batteries, compact battery charger, 2 GB miniSD memory card, SD card reader, video cable with BNC plug, USB 2.0 cable, bluetooth headset with charger (OSXL-TIC103 only), lens cap, analysis and reporting software on CD, calibration certificate, hand and neck straps, custom hard case and operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.