フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

【販売終了】Benchtop Pressure Standards with Interchangeable Range Modules

PCL-2A

Benchtop Pressure Standards with Interchangeable Range Modules | PCL-2A

スクロールダウンし、全ラインアップをご覧ください

  • Plug-In Pressure Modules Provide Ranges from 0.25 Inches of Water to 7500 psi
  • Dual Display Shows Applied Pressure and Transducer Output Simultaneously
  • Very High Accuracy to 0.06% of Full Scale
  • Measures Pressure, Voltage, Current, Flow and Leak Rate

商品説明

PCL31は販売終了になりました。代替製品はPCL1200またはPCL1000シリーズになります。

The OMEGA ® PCL-2A benchtop/panel mount system introduces a new era in pressure calibration standards. This unique instrument measures pressure, flow, vacuum, leak, current, voltage and change-of-state for switch testing. A fully equipped PCL-2A system provides all calibration capabilities needed in virtually all pressure measurement and test applications. Each system consists of a base unit and one or more plug-in pressure modules. An array of pressure modules is available to cover ranges from 0.25 inches H 2 O through 7500 psi. Modules can be interchanged quickly and easily without the use of tools. Select any combination of modules to meet your application needs. The PCL-2A pressure calibration and test system combines the capabilities of plug-in pressure modules with a wide selection of standard firmware features. This combination of firmware-related features and unlimited pressure sensor interchangeability make the PCL-2A one of the most powerful pressure calibration and test instruments available today.

SPECIFICATIONS

Available Accuracies (% of span compared to standard): ±0.07% of span (ranges below 1 in H 2 O) ±0.06% of span (from 0/1 through 0/200 in H2 O)±0.05% of span (psi ranges only)
Repeatability: * ranges 0/5 psi and above ±0.02% of span (typical) ranges 0/2 psi and below ±0.05% of span
Sensitivity: * + 0.002% of span with damping 1 part in 50,000 (max)( * included in accuracy specifications)
Operating Temp. Range: 0 to 49°C (32 to 120°F)
Compensated Temp. Range: -7 to 49°C (20 to 120°F)
Reference Temperature: 21°C ±1.7°C (70° ±3°F)
Temperature Error: maximum of ±0.007% of span per over the compensated range for zero and span
Storage Limits: -20 to 70°C (-4 to 158°F)
Display: Alphanumeric LCD, 9.4 mm (0.37") height per 2 lines, 16 characters/line
Display Update: 100 ms
Process Connection: 1 /8 NPT, internal thread
Electrical Connection: Miniature recessed banana jacks
Housing: Molded, high-impact ABS case, gray
Weight: Base unit: 1.3 kg (2.2 lb) Pressure Module: 0.3kg (0.5lb) each
Dimensions: 200 L x 108 W x 83 mm H (7.88 L x 4.24 W x 3.25" H) nominal
Power Supply: Internal: 9 Vdc batteries (2 required) included External: ac adaptor 9 Vdc, 500 mA
Portable Operation: 30 hours on two 9 Vdc alkaline batteries

PLUG IN PRESSURE MODULES
(psi) RANGES
GAGE PRESSURE
MODEL NO. RANGE (psig)
PCL-MB-005G 0-5
PCL-MB-010G 0-10
PCL-MB-015G 0-15
PCL-MB-020G 0-20
PCL-MB-030G 0-30
PCL-MB-050G 0-50
PCL-MB-100G 0-100
PCL-MB-250G 0-250
PCL-MB-300G 0-300
PCL-MB-500G 0-500
PCL-MB-600G 0-600
PCL-MB-1KG 0-1000
PCL-MB-1.5KG 0-1500
PCL-MB-2KG 0-2000
PCL-MB-2.5KG 0-2500
PCL-MB-3KG 0-3000
PCL-MB-5KG 0-5000
PCL-MB-6KG 0-6000
PCL-MB-7.5KG 0-7500
COMPOUND RANGES
PCL-MB-05BG ±5
PCL-MB-010BG ±10
PCL-MB-15V30BG -15 to 30
PCL-MB-15V60BG -15 to 60
VACUUM RANGES
PCL-MB-10VG 0 to -5
PCL-MB-10VG 0 to -5
PCL-MB-15VG 0 to -15
ABSOLUTE PRESSURE MODULES
MODEL NO. RANGE (psia)
PCL-MB-005A 0-5
PCL-MB-010A 0-10
PCL-MB-015A 0-15
PCL-MB-020A 0-20
PCL-MB-030A 0-30
PCL-MB-050A 0-50
PCL-MB-100A 0-100
PCL-MB-250A 0-250
PCL-MB-300A 0-300
PCL-MB-500A 0-500
PCL-MB-1KA 0-1000
PCL-MB-1.5KA 0-1500
PCL-MB-2KA 0-2000
PCL-MB-2.5KA 0-2500
PCL-MB-3KA 0-3000
PCL-MB-5KA 0-5000
PCL-MB-6KA 0-6000
PCL-MB-7.5KA 0-7500
PLUG IN PRESSURE MODULES
UNIDIRECTIONAL
MODEL NO. RANGE (InH2O)
PCL-MA-0.25WC 0-0.25
PCL-MA-0.5WC 0-0.5
PCL-MA-01WC 0-1.0
PCL-MA-02WC 0-2.0
PCL-MA-03WC 0-3.0
PCL-MA-05WC 0-5.0
PCL-MA-10WC 0-10
PCL-MA-15WC 0-15
PCL-MA-25WC 0-25
PCL-MA-50WC 0-50
PCL-MA-100WC 0-100
PCL-MA-150WC 0-150
PCL-MA-200WC 0-200
BIDIRECTIONAL
PCL-MA-0.125BWC ± 0.125
PCL-MA-0.25BWC ± 0.25
PCL-MA-0.5BWC ± 0.5
PCL-MA-01BWC ± 1.0
PCL-MA-1.5BWC ± 1.5
PCL-MA-2.5BWC ± 2.5
PCL-MA-05BWC ± 5.0
PCL-MA-7.5BWC ± 7.5
PCL-MA-12.5BWC ±12.5
PCL-MA-25BWC ± 25
PCL-MA-50BWC ± 50
PCL-MA-100BWC ± 100
注: The above ordering table contains only a partial list of plug in modules available. For a complete listing please refer to the "Related Links" below.
  
We noticed you are from the US. Visit your local site for regional offers and live support.