フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

【販売終了】Rugged Handheld Calibrators for Pressure, Temperature, Voltage and Current

PCL240/CL200

Rugged Handheld Calibrators for Pressure, Temperature, Voltage and Current | PCL240/CL200

スクロールダウンし、全ラインアップをご覧ください

  • High Accuracy Source and Read Capability
  • Rugged Dust Tight, Water Resistant Case
  • Easy-to-Read LCD Display
  • 9 Volt Battery Included
  • NIST Traceable Calibration Included

商品説明

PCL31は販売終了になりました。代替製品はPCL1200またはPCL1000シリーズになります。

OMEGA's PCL240 Series calibrators are a rugged line of single function calibrators designed with the technician in mind. The PCL240 Series family consists of a frequency calibrator and a pressure calibrator available in five ranges (200 inH2O, 30 psi, 100 psi, 300 psi and 3,000 psi). Operation of these calibrators is made simple through the use of a sealed membrane keypad which features easy-to-understand controls and large easy to use, push-buttons. Pressure units can be purchased separately or as a calibration kit which includes a hand pump and a flexible protective sleeve.
注: PCL240's and CL250 include a flexible protective sleeve, batteries, NIST calibration certificate, and complete operator’s manual. Pressure calibration kits include hand pump and hard plastic carrying case.
We noticed you are from the US. Visit your local site for regional offers and live support.