フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

【販売終了】External Pressure Modules
For PCL340 Series, PCL1000 and PCL1200 Calibrators

PCL-PM Series

External Pressure Modules For PCL340 series, PCL1000, and
PCL1200 calibrators | PCL-PM Series

スクロールダウンし、全ラインアップをご覧ください

  • NIST-Traceable Certificate Included
  • 24 Standard Ranges
  • Gage, Vacuum, Absolute, Compound, and Differential Measurements
  • Accuracy Specified over 15 to 35°C Range
  • Isolated and Non-Isolated Measurements, Range Dependent
  • Gage, Absolute, and Compound Types are Isolated and Accept Any Media Compatible with 316 SS
  • Vacuum and Differential Types are Compatible with Pressure Media that are Clean, Dry, Non-Corrosive Air or Gas
表示器 / 記録装置 - 関連する商品を探す
(見つからない場合はカスタマーサービスにご連絡ください)

商品説明

PCL-PMシリーズは販売終了になりました。


OMEGA™ offers 24 standard external pressure modules for use with PCL340, PCL1000, and PCL1200 Series calibrators. These modules cover gage, vacuum, absolute, compound, and differential measurements. Pressure ranges can be displayed in any of 13 user-selectable units. Water density correction factors of 4°C, 20°C, or 60°F can be selected for either water column unit. Note that a pressure unit’s resolution limitations will determine whether it is the right choice for a particular application.

Model No.Parameter RangeAccuracy (%FS)Over
Pressure
Gage (psig), Ambient Pressure = 0
PCL-PM005G 0 to 5 psi (0 to 350 mbar) ±0.025%, ±0.003 psi 400%
PCL-PM007G 0 to 7 psi (0 to 500 mbar) ±0.035%, ±0.0025 psi 300%
PCL-PM010G 0 to 10 psi (0 to 700 mbar) ±0.025%, ±0.0025 psi 300%
PCL-PM030G 0 to 30 psi (0 to 2 bar) ±0.025% 300%
PCL-PM050G 0 to 50 psi (0 to 3.5 bar) ±0.03% 300%
PCL-PM100G 0 to 100 psi (0 to 7 bar) ±0.025% 300%
PCL-PM150G 0 to 150 psi (0 to 10 bar) ±0.035% 200%
PCL-PM300G 0 to 300 psi (0 to 20 bar) ±0.025% 200%
PCL-PM1KG 0 to 1000 psi (0 to 70 bar) ±0.05% 200%
PCL-PM1.5KG 0 to 1500 psi (0 to 100 bar) ±0.05% 200%
PCL-PM3KG 0 to 3000 psi (0 to 200 bar) ±0.1% 200%
PCL-PM5KG 0 to 5000 psi (0 to 340 bar) ±0.1% 200%
Vacuum (psig), Ambient Pressure = 0
PCL-PM005VAC 0 to -5 psi (0 to -350 mbar) ±0.0.025%, ±0.003 psi 400%
PCL-PM015VAC 0 to -15 psi (0 to -1 bar) ±0.0.025%, ±0.0025 psi 300%
Absolute (psia), Full Vacuum = 0
PCL-PM015A 0 to 15 psi (0 to 1 bar) ±0.025%, ±0.0025 psi 300%
PCL-PM030A 0 to 30 psi (0 to 2 bar) ±0.025% 300%
PCL-PM050A 0 to 50 psi (0 to 3.5 bar) ±0.03% 300%
PCL-PM100A 0 to 100 psi (0 to 7 bar) ±0.025% 300%
PCL-PM300A 0 to 300 psi (0 to 20 bar) ±0.025% 200%
Compound (psig), Ambient Pressure = 0
PCL-PM015C -15 to 15 psi (-1 to 1 bar) ±0.025%, ±0.0025 psi 300%
PCL-PM030C -15 to 30 psi (-1 to 2 bar) ±0.025%, ±0.0025 psi 300%
Differential (psid)
PCL-PM005D 0 to 5 psi (0 to 350 mbar) ±0.025%, ±0.003 psi 400%
PCL-PM030D 0 to 30 psi (0 to 2 bar) ±0.025% 300%
PCL-PM050D 0 to 50 psi (0 to 3.5 bar) ±0.03% 300%
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
Pressure Module Adaptor (required)
PCL-PMA
お問い合せ下さい   
納期: 
 
 
Pressure module adaptor (one required)
Gage Pressure Modules
PCL-PM005G
お問い合せ下さい   
納期: 
 
 
0 to 5 psig (0 to 350 mbar) Pressure Module
PCL-PM007G
お問い合せ下さい   
納期: 
 
 
0 to 7 psig (0 to 500 mbar) Pressure Module
PCL-PM010G
お問い合せ下さい   
納期: 
 
 
0 to 10 psig (0 to 700 mbar) Pressure Module
PCL-PM030G
お問い合せ下さい   
納期: 
 
 
0 to 30 psig (0 to 2 bar) Pressure Module
PCL-PM050G
お問い合せ下さい   
納期: 
 
 
0 to 50 psig (0 to 3.5 bar) Pressure Module
PCL-PM100G
お問い合せ下さい   
納期: 
 
 
0 to 100 psig (0 to 7 bar) Pressure Module
PCL-PM150G
お問い合せ下さい   
納期: 
 
 
0 to 150 psig (0 to 10 bar) Pressure Module
PCL-PM300G
お問い合せ下さい   
納期: 
 
 
0 to 300 psig (0 to 20 bar) Pressure Module
PCL-PM1KG
お問い合せ下さい   
納期: 
 
 
0 to 1000 psig (0 to 70 bar) Pressure Module
PCL-PM1.5KG
お問い合せ下さい   
納期: 
 
 
0 to 1500 psig (0 to 100 bar) Pressure Module
PCL-PM3KG
お問い合せ下さい   
納期: 
 
 
0 to 3000 psig (0 to 200 bar) Pressure Module
PCL-PM5KG
¥233,079 (税込)
(税抜価格 ¥211,890)
納期: 2 週間
 
0 to 5000 psig (0 to 340 bar) Pressure Module
Vacuum Pressure Modules
PCL-PM005VAC
お問い合せ下さい   
納期: 
 
 
0 to -5 psig (0 to -350 mbar) vacuum pressure module
PCL-PM015VAC
お問い合せ下さい   
納期: 
 
 
0 to -15 psig (0 to -1 bar) vacuum pressure module
Absolute Pressure Modules
PCL-PM015A
お問い合せ下さい   
納期: 
 
 
0 to 15 psia (0 to 1 bar) absolute pressure module
PCL-PM030A
お問い合せ下さい   
納期: 
 
 
0 to 30 psia (0 to 2 bar) absolute pressure module
PCL-PM050A
お問い合せ下さい   
納期: 
 
 
0 to 50 psia (0 to 3.5 bar) absolute pressure module
PCL-PM100A
お問い合せ下さい   
納期: 
 
 
0 to 100 psia (0 to 7 bar) absolute pressure module
PCL-PM300A
お問い合せ下さい   
納期: 
 
 
0 to 300 psia (0 to 20 bar) absolute pressure module
Compound Pressure Modules
PCL-PM015C
お問い合せ下さい   
納期: 
 
 
-15 to 15 psig (-1 to 1 bar) Compound Pressure Module
PCL-PM030C
お問い合せ下さい   
納期: 
 
 
-15 to 30 psig (-1 to 2 bar) Compound Pressure Module
Differential Pressure Modules
PCL-PM005D
お問い合せ下さい   
納期: 
 
 
0 to 5 psid (0 to 350 mbar) differential pressure module
PCL-PM030D
お問い合せ下さい   
納期: 
 
 
0 to 30 psid (0 to 2 bar) differential pressure module
PCL-PM050D
お問い合せ下さい   
納期: 
 
 
0 to 50 psid (0 to 3.5 bar) differential pressure module
注: Supplied with NIST-traceable calibration certificate. See "Related Links" below for products compatable with the PCL-PM series modules. All modules have a 1/8" NPT female pressure port.
Ordering Example: (1) PCL1000 High accuracy multifunction calibrator, ¥346,405   
We noticed you are from the US. Visit your local site for regional offers and live support.