フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Digital Temperature Gauges

PRTXB and PRTXAL Series

Digital Temperature Gauge | PRTXB and PRTXAL Series

Digital Temperature Gauge

¥120,920 PRTXB-21/2

1 year warranty
  • 100 Ω 316 SS Sheath Platinum RTD Probe Included
  • Battery Powered Display
  • Gauge Capture Minimum and Maximum Readings
  • Selectable Units and Auto Shutoff Times
  • NEMA 4X (IP65) Housing
  • Fits Standard Thermowells
  • Precision RTD Sensor
  • Alarm Outputs Available
測温抵抗体 (RTD) - 関連する商品を探す
(見つからない場合はカスタマーサービスにご連絡ください)

商品説明

The PRTXB and PRTXAL Digital Temperature Gages include a precision RTD Sensor in a rugged 316 SS sheath. The front keypad is used for power on/off, min/max functions, selection of deg F, C or K, auto shutoff times (for battery models), calibration and configuration options. User-defined pass codes for configuration and calibration to prevent unauthorized changes.

Specifications
Ranges and Resolution: -50.0 to 200.0°C (-58.0 to 392.0°F), extrapolated range for out-of-range conditions, 0.1 degree resolution, user selectable °C or °F
Accuracy: Includes linearity, hysteresis, repeatability ±0.3°C at 0°C, ±1.1°C at 150°C, 11-point linearization
Display: 4 readings per second nominal display update rate 4-digit LCD, 0.5" H 5 character, 0.25" H alphanumeric
BL Models: Red LED backlight Batteries, Battery Life, Low Battery
Indication:
    B: 2 AA alkaline (included), approx. 1000 hours
    BL: 2 AA alkaline (included), approx. 150 to 750 hours depending on backlight usage, button press activates backlighting for 1 minute, low battery symbol on display
Relay Output (PRTXAL and PRTXALBL): Two independent SPDT relays 0.5A/115 Vac, 1A/24 Vdc, non-inductive
Sensor: IEC-751 Class B 100 O Platinum RTD, 0.00385 alpha curve 1/2 NPT male, 316 stainless steel, spring-loaded probe versions fit standard thermowells
Weight:
Product: 12 ounces (approx)
Shipping: 1 pound (approx)
Dimensions: Same as model PRTX-D, visit omega.com/prtxd
Housing Material: ABS/polycarbonate NEMA 4X case, rear gasket, polycarbonate label, aluminum sensor block
Storage Temperature: -40 to 95°C (-40 to 203°F)
Operating Range: -20 to 85°C (-4 to 185°F) at housing
Alarm Power (PRTXAL and PRTXALBL): 8 to 24 Vac, 50/60 Hz or 9 to 32 Vdc, reverse polarity protected 3", 2-conductor 22 AWG cable for power
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
Digital Temperature Gauges with RTD Sensor
PRTXB-4
¥128,409 (税込)
(税抜価格 ¥116,735)
納期: 8 週間
 
102 mm (4") fixed length probe with battery powered indicator
PRTXB-12
¥135,630 (税込)
(税抜価格 ¥123,300)
納期: 8 週間
 
305 mm (12") fixed length probe with battery powered indicator
PRTXBL-21/2
¥143,017 (税込)
(税抜価格 ¥130,015)
納期: 8 週間
 
63.5 mm (2 1/2") fixed length probe with battery powered indicator with backlight
PRTXBL-12
¥139,684 (税込)
(税抜価格 ¥126,985)
納期: 8 週間
 
305 mm (12") fixed length probe with battery powered indicator with backlight
PRTXB-12-SL
¥114,725 (税込)
(税抜価格 ¥104,295)
納期: 8 週間
 
305 mm (12") long spring-loaded* probe battery powered indicator
PRTXB-12-SL
¥114,725 (税込)
(税抜価格 ¥104,295)
納期: 8 週間
 
305 mm (12") long spring-loaded probe battery powered indicator*
Digital Temperature Gages with Alarm Outputs
PRTXAL-12
¥140,987 (税込)
(税抜価格 ¥128,170)
納期: 8 週間
 
305 mm (12") long spring-loaded* battery powered indicator
PRTXAL-4-SL
¥140,987 (税込)
(税抜価格 ¥128,170)
納期: 8 週間
 
102 mm (4") long spring-loaded* probe battery powered indicator
PRTXAL-4
¥140,987 (税込)
(税抜価格 ¥128,170)
納期: 8 週間
 
102 mm (4") fixed length probe battery powered indicator
PRTXAL-12
¥140,987 (税込)
(税抜価格 ¥128,170)
納期: 8 週間
 
305 mm (12") fixed length probe battery powered indicator
PRTXALBL-12
¥166,353 (税込)
(税抜価格 ¥151,230)
納期: 8 週間
 
305 mm (12") fixed length probe battery powered indicator with backlight and alarm output
PRTXALBL-12-SL
¥146,515 (税込)
(税抜価格 ¥133,195)
納期: 8 週間
 
305 mm (12") long spring-loaded* probe battery powered indicator with backlight and alarm output
注: Comes complete with operator’s manual.
* Thermowell required for spring-loaded models.
Ordering Example: (1) PRTXAL-6 RTD temperature Gage with alarms, display and 6, ¥148,200

部品番号ビルダー

下記から仕様構成を選択し、ご注文ください
以下からオプションを選択:


(1) Select Transmitter Type :
B : Battery powered (no backlight)
BL : Battery powered (with backlight)
AL : Alarm output (no backlight)
ALBL : Alarm output (with backlight)

(2) Specify Length :
21/2 : 64 mm (2.5")
4 : 102 mm (4")
6 : 152 mm (6")
9 : 229 mm (9")
12 : 305 mm (12")

(3) Spring-loaded option :
オプション選択がない場合 : Fixed length (not spring-loaded)
-SL : Spring-loaded
注: 有効な部品番号については、「商品仕様(PDF)」を参照ください。
ご不明な場合は、カスタマーサービス(0120-040-572 もしくは jpesales@dwyeromega.com)へお問合せください。

製品マニュアル:

ダウンロード PRTXAL Series - Digital RTD Temperature Transmitters
ダウンロード PRTXB Series - Digital RTD Temperature Transmitters
We noticed you are from the US. Visit your local site for regional offers and live support.