フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Thermocouple to Analog Connector/Converter  - Discontinued

SMCJ Series

Thermocouple to Analog Converter | SMCJ Series

Thermocouple to Analog Converter

スクロールダウンし、全ラインアップをご覧ください

1 year warranty
  • High Stability Electronics
  • 1mV/Degree Linear Output
  • Self-Contained Connector Design
  • One-Button Operation
  • °F/°C Switchable
  • Battery Powered
  • Low Battery Indication
  • Built-In Thermocouple EMI Shielding
  • Water-Resistant Design
  • Built-In Protective Bumper Band, Patented
  • Thermocouple Break Protection

商品説明

SMCJ model is discontinued. Please talk to our Sales team for replacement details.

The SMCJ converts a thermocouple input signal to a cold junction compensated, linear, amplified analog output for use with DMM’s, recorders, dataloggers and other electronic devices. The output signal from the SMCJ is 1mV/Degree and is user switchable between °C and °F.

Specifications
Accuracy: @ 25°C (77°F) ambient, across the specified range
Type J: ±1.4°C (±2.5°F) -100 to +750°C (-148 to +1382°F)
Type K: ±3°C (±5°F) -100 to +1250°C (-148 to +2282°F)
Type T: ±2°C (±3°F) -100 to +350°C (-148 to +662°F)
Analog Output: 1 mV/°F or °C
Output Load: 1 K-Ohms Min.
Power: 3.6 V AA Lithium Battery
Battery Life: 1440 hrs (60 days) of continuous operation. (no load).
Operating Temperature: 0 to 50°C
Dimensions: 100 L x 50 W x 25 H mm (4 x 2 x 1")
Weight: 67 g (2.4 oz)

Model No. Thermocouple Input Type Temperature Range
°C °F
SMCJ-JJ Iron-Constantan-100 to 750-148 to 1382
SMCJ-KK CHROMEGA™-ALOMEGA™-100 to 1250-148 to 2282
SMCJ-TT Copper-Constantan-100 to 350-148 to 662

注: Each SMCJ Comes Complete with Mating Male Thermocouple Connector, Bumper Band, Battery and Manual.
We noticed you are from the US. Visit your local site for regional offers and live support.