フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Thermocouple Probes with Hastelloy Tips for PFA Extruders

TEX Series

Thermocouple Probes with Hastelloy Tips for PFA Extruders | TEX Series

Thermocouple Probes with Hastelloy Tips for PFA Extruders

¥41,565 TEX-SEFE-E-3/4-6

  • Hastelloy C-276 Tips Withstand High Temperatures and Pressures of PFA Extruders
  • Single or Dual Elements
  • J, K, T, or E Calibrations
  • Rigid or Flexible Connectors
  • Tip “A” Lengths: Flush, 6, 13, 19 or 25 mm (0.25, 0.5, 0.75 or 1.0")
  • Barrel “B” Lengths: 75 or 150 mm (3 or 6")
  • 1/2"-20 NF Barrel Threads
  • 220°C (425°F) Max, Temperature for Connector
  • 510°C (950°F) Max, Service Temperature for Probes only
熱電対 - 関連する商品を探す
(見つからない場合はカスタマーサービスにご連絡ください)

商品説明

The TEX family of probes feature Hastelloy C-276 tips capable of withstanding the high temperatures and pressures of PFA extruders. Probes are available with single and dual element design. Thermocouple calibrations J, K, T and E are supported. Four styles of probes are offered. These include:

  • TEX-SERP Single Element, Rigid Plug
  • TEX-TERP Dual Element, Rigid Plug
  • TEX-SEFE Single Element, Flexible Extension
  • TEX-TEFE Dual Element, Flexible Extension

    A variety of tip lengths and barrel lengths can be specified when ordering. Consult sales for custom barrel configuration.

    View the Thermocouple Accuracy and Color Code charts
  • 注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
    部品番号/Desc.
    注文数
    商品説明
    Example part numbers are shown below. Please use the "Part Number Builder" beneath this table to specify your exact configuration.
    TEX-SEFE-J-1-3
    ¥42,262 (税込)
    (税抜価格 ¥38,420)
    納期: 6 週間
     
    Single element, flexible extension, J thermocouple calibration, 1 inch tip length(A dimension), 75mm (3 inch) barrel length(B dimension)
    TEX-TEFE-K-1/2-6
    ¥53,917 (税込)
    (税抜価格 ¥49,015)
    納期: 2 週間
     
    Dual element, flexible extension, K thermocouple calibration, 1/2 inch tip length(A dimension), 150mm (6 inch) barrel length(B dimension)
    TEX-TERP-E-3/4-3
    ¥51,365 (税込)
    (税抜価格 ¥46,695)
    納期: 6 週間
     
    Dual element, rigid probe, E thermocouple calibration, 3/4 inch tip length(A dimension), 75 mm (3 inch) barrel length(B dimension)

    部品番号ビルダー

    下記から仕様構成を選択し、ご注文ください
    以下からオプションを選択:


    (1) Probe Style :
    SERP : single element rigid plug
    TERP : dual element rigid plug
    SEFE : single element flexible extension
    TEFE : dual element flexible extension

    (2) Thermocouple Calibration :
    J : J thermocouple
    K : K thermocouple
    T : T thermocouple
    E : E thermocouple

    (3) Barrel Length(A dimension) :
    FLUSH : flush
    1/4 : 1/4 inch
    1/2 : 1/2 inch
    3/4 : 3/4 inch
    1 : 1 inch

    (4) Barrel Length(B dimension) :
    3 : 75mm(3 inches)
    6 : 150mm(6 inches)
    注: 有効な部品番号については、「商品仕様(PDF)」を参照ください。
    ご不明な場合は、カスタマーサービス(0120-040-572 もしくは jpesales@dwyeromega.com)へお問合せください。
    We noticed you are from the US. Visit your local site for regional offers and live support.