フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Wireless RTD Transmitter - Polypropylene Construction Ideal for Wash-down, Outdoor, Sanitary or Marine Environments

UWRTD-S-2 Wireless Transmitter

Wireless Transmitter for Use with Pt100 Platinum RTD Sensors in Sanitary Applications | UWRTD-S-2 Wireless Transmitter

¥53,470 UWRTD-S-2

1 year warranty CE
  • Industry Standard M12 Connection with Water Tight White Polypropylene Housing
  • Interfaces Directly with Any 3-Wire, Pt100 Ω, 0.00385 or 0.00392 Curve RTD Probe or Sensor (4-Wire Compatible)
  • Free Software Converts Your PC Into a Multi-Channel Chart Recorder or Data Logger
  • Interface Up to 48 Different Wireless Transmitters with One Receiver
  • Low Power Operation and Sleep Mode Allows for Long Battery Life
  • Each Wireless Unit Transmits Process Temperature, Ambient Temperature, Signal Strength and Battery Status in Real Time
  • Works with Every OMEGA™ UWTC Series USB or Web Enabled Ethernet Receivers and Wi Series Meter/Controller/Scanner and DIN Rail Receivers
ワイヤレス / 無線 - 関連する商品を探す
(見つからない場合はカスタマーサービスにご連絡ください)

商品説明

OMEGAs new wireless temperature transmitter features a standalone, compact, battery powered wireless RTD transmitter that sends readings back to a host receiver up to 120 m (400') away. Each unit can be programmed in the field to interface directly with any 3-wire Pt100 Ω, 0.00385 or 0.00392 style RTD probe or sensor. When activated the unit will transmit readings continuously at pre-set time intervals that were programmed by the user during the initial setup. Each unit measures and transmits: RTD input reading, ambient temperature, RF signal strength and battery condition back to the host and is displayed on the PC screen in real time using the free provided software.

Wireless Receivers
ZW-REC: 127-channel wireless receiver with Ethernet for web-based monitoring
UWTC-REC1: 48-channel wireless receiver with USB
UWTC-REC2: 48-channel wireless receiver with USB and single analog output
UWTC-REC4: 48-channel DIN rail mount wireless receiver with USB and four analog output signals

SPECIFICATIONS
Available Types: 100 Ω (standard), 500 Ω, 1000 Ω (special order)
RTD Measurement Range:
   0.00385: -200 to 850°C (-328 to 1562°F)
   0.00392: -100 to 457°C (-148 to 854°F)
RTD Measurement Accuracy: ±0.5°C (1°F) of reading
RTD Measurement Resolution: 1°C/1°F
Operating Environment: -10 to 70°C (14 to 158°F)
RTD Connection: Standard 4-wire M12 sensor connection cable, 2 m (6.5') (included)
Computer Interface: USB (one interface cable included with receiver)
Transmit Sample Rate: Programmable from 2 sec to 2 min
Radio Frequency (RF) Transceiver Carrier: ISM 2.4 GHz, direct sequence spread spectrum
RF Output Power: 10 dBm (10 mW)
Range of RF Link: Up to 120 m (400') outdoor line of sight; up to 40 m (130') indoor/urban
Software (Included Free): Requires Windows® operating system
Internal Battery: Two 1.5 V lithium “AA”, field replaceable, (included)
Battery Life (Typical): 1.5 years (1 sample/minute reading rate @ 25°C (77°F))
Data Transmitted to Host: Process reading, ambient reading, transmit strength and battery condition
Dimensions: 51 D x 147 mm L (2" x 5.78")
Housing Material: White polypropylene
Mounting:Mounting bracket Included
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
UWRTD-S-2
¥58,817 (税込)
(税抜価格 ¥53,470)
納期: 2 週間
 
Wireless RTD transmitter, polypropylene housing, M12 connection
Accessories
MN1500-L
¥2,976 (税込)
(税抜価格 ¥2,705)
納期: 6 週間
 
Two 'AA' 1.5 V lithium replacement batteries
UWTC-CABLE
¥3,300 (税込)
(税抜価格 ¥3,000)
納期: 8 週間
 
Spare programing cable (one provided with receivers)
注: Because of transmission frequency regulations, these products may only be used in the United States, Canada and Europe.
We noticed you are from the US. Visit your local site for regional offers and live support.