フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

被覆付熱電対(テフロン) - N熱電対

GG-N, XC-N, XT-N, XL-N, XS-N, HH-N, TG-N, TT-N

被覆付熱電対(テフロン) - N熱電対 | OMEGA | GG-N, XC-N, XT-N, XL-N, XS-N, HH-N, TG-N, TT-N

被覆付熱電対(テフロン) - N熱電対 | OMEGA

スクロールダウンし、全ラインアップをご覧ください

商品説明

The "To Order" box contains some examples of popular models. Use the "Part Number Builder" (Below Table) to get pricing for all available models. Use the table below as a guide for types>

Insulation AWG Model Type Insulation Max. Temp Nominal
Size
Wt.†
lb/1000'
No. Number Wire Conductor Overall °F °C
Ceramic* 14 XC-N-14 Solid Nextel Ceramic Nextel Ceramic 2000 1090 .140 x .200 38
20 XC-N-20 Solid Nextel Ceramic Nextel Ceramic 1800 980 .135 x .190 16
20 XT-N-20 Solid Nextel Ceramic Nextel Ceramic 1800 980 .105 x .155 15
20 XL-N-20 Solid Nextel Ceramic Nextel Ceramic 1800 980 .095 x .135 14
24 XC-N-24 Solid Nextel Ceramic Nextel Ceramic 1800 980 .115 x .175 12
24 XT-N-24 Solid Nextel Ceramic Nextel Ceramic 1800 980 .088 x .132 11
24 XL-N-24 Solid Nextel Ceramic Nextel Ceramic 1800 980 .078 x .116 10
Silica* 14 XS-N-14 Solid Silica Silica 2000 1090 .140 x .200 35
20 XS-N-20 Solid Silica Silica 1800 980 .105 x .155 12
24 XS-N-24 Solid Silica Silica 1800 980 .088 x .132 10
High
Temp .
Glass**
20 HH-N-20 Solid High Temp. Glass High Temp. Glass 1300 704 .060 x .105 9
24 HH-N-24 Solid High Temp. Glass High Temp. Glass 1300 704 .055 x .090 5
Glass 20 GG-N-20 Solid Glass Braid Glass Braid 900 482 .060 x .095 9
20 GG-N-20S 7 x 28 Glass Braid Glass Braid 900 482 .060 x .100 9
24 GG-N-24 Solid Glass Braid Glass Braid 900 482 .050 x .080 5
24 GG-N-24S 7 x 32 Glass Braid Glass Braid 900 482 .050 x .085 5
30 GG-N-30 Solid Glass Wrap Glass Braid 900 482 .037 x .050 3
PFA Glass 30 TG-N-30 Solid PFA Glass Braid 500 260 .034 x .047 2
PFA
Neoflon
20 TT-N-20 Solid PFA PFA 500 260 .068 x .116 11
20 TT-N-20S 7 x 28 PFA PFA 500 260 .073 x .126 11
24 TT-N-24 Solid PFA PFA 500 260 .056 x .092 6
24 TT-N-24S 7 x 32 PFA PFA 500 260 .063 x .102 6
30 TT-N-30†† Solid PFA PFA 500 260 .022 x .038 2

*Has color tracers on jacket and conductors
**Has color tracers on jacket and positive leg only
Weight of spool and wire rounded up to the next highest lb. (does not include packaging material).
††Overall color clear

注:
製品技術情報:熱電対カラーコード
製品技術情報:熱電対線の原理

部品番号ビルダー

下記から仕様構成を選択し、ご注文ください
以下からオプションを選択:


(1) Insulation :
HH : High Temp Glass (20 & 24 AWG Only)
GG : Glass
TG : PFA and Glass
TT : PFA Neoflon PFA (High Performance)
XC : Ceramic(14 20 24 AWG Only)
XT : Ceramic(20 & 24 AWG Only)
XL : Ceramic(20 & 24 AWG Only)
XS : Silica (14 20 24 AWG Only)

(2) Gage :
14 : 14 AWG
20 : 20 AWG
20S : 20 AWG (GG and TT Stranded Only)
24 : 24 AWG
24S : 24 AWG (GG and TT Stranded Only)
30 : 30 AWG

(3) Special Limits of Error :
オプション選択がない場合 : Standard Limits of Error Accuracy of 2.2°C or 0.75 % Whichever is Greater
-SLE : Special Limits of Error Accuracy of 1.1 °C or 0.4 % Whichever is Greater

(4) Spool Length :
25 : 25 Feet
50 : 50 Feet
100 : 100 Feet
200 : 200 Feet
500 : 500 Feet
1000 : 1000 Feet
注: 有効な部品番号については、「商品仕様(PDF)」を参照ください。
ご不明な場合は、カスタマーサービス(0120-040-572 もしくは jpesales@dwyeromega.com)へお問合せください。
We noticed you are from the US. Visit your local site for regional offers and live support.