フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

XTRE Series

Control Relay, Control Relays | XTRE Series

Control Relay, Control Relays

スクロールダウンし、全ラインアップをご覧ください

CE
  • For Use with Mini and Standard Frame Size Contactors and Starters
  • Coil Voltage: 110V 50 Hz, 120V 60 Hz
  • Easy Snap-On Front Mount Auxiliary Contacts
モータ - 関連する商品を探す
(見つからない場合はカスタマーサービスにご連絡ください)

商品説明

XT Control Relays are a standard frame control relay which can be purchased with auxiliary contacts. Because XT meets UL, CSA, CCC and CE standards, it is the perfect product solution for IEC applications all over the world. The compact, space saving, and easy to install XT line of IEC contactors and starters is the efficient and effective solution for customer applications.
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
XTRE10B22A
お問い合せ下さい   
納期: 
 
 
Control relay 10 A frame B 2 NO 2 NC 110/50 120/60 coil
XTRE10B31A
お問い合せ下さい   
納期: 
 
 
Control relay 10 A frame B 3 NO 1 NC 110/50 120/60 coil
XTRE10B40A
お問い合せ下さい   
納期: 
 
 
Control relay 10 A frame B 4 NO 110/50 120/60 coil
ACCESSORIES
XTCEXFAC02
¥8,520 (税込)
(税抜価格 ¥7,745)
納期: 9 週間
 
Front mounted snap-on auxiliary contacts seq a frame B-C 2 NC
XTCEXFAC11
¥8,520 (税込)
(税抜価格 ¥7,745)
納期: 9 週間
 
Front mounted snap-on auxiliary contacts seq a frame B-C 1 NO 1 NC
XTCEXFAC20
¥8,520 (税込)
(税抜価格 ¥7,745)
納期: 9 週間
 
Front mounted snap-on auxiliary contacts seq a frame B-C 2 NO
XTCEXMLB
¥5,792 (税込)
(税抜価格 ¥5,265)
納期: 2 週間
 
Contactor accessory mechanical interlock frame B
Ordering Example: (1) XTCEXFAC11 auxiliary contacts, ¥7,745  plus (1) XTCEXMLB mechanical interlock, ¥5,265 , ¥7,745 + 5,265 = ¥13,010
We noticed you are from the US. Visit your local site for regional offers and live support.