フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Feed Through & Ground Terminal Blocks

YBK Series Tension Clamp Terminals Blocks

Tension Clamp Terminal Blocks, Grounding Terminal Blocks, Spring Clamp Terminals | YBK Series Tension Clamp Terminals Blocks

スクロールダウンし、全ラインアップをご覧ください

CE
  • Tension Clamp for Fast Wire Termination and Reliable Secure Connection
  • 600V Rated, UL 94 V2 Polyamide 6.6
  • Full Line of Accessories: End Plates, Cross Connectors and Marking Tags
  • Stocked in Colors Gray, Blue and Red; Also Available in Yellow, Beige and Green

商品説明

YBK Series feed through terminal blocks are tension clamp connection style and are DIN rail mounted. The tension clamp can easily be opened with a small screwdriver inserted next to the wire entry, then slip in the field wire and remove the screwdriver for a reliable and secure connection. The YBK terminal blocks come in all wire ranges and no pre-treatment of the wire is necessary, even for stranded wire. A full line of accessories are available including end plates, end brackets, cross connectors and marking tags. The YBK series also includes 4 size grounding terminal blocks.

ELECTRICAL RATINGS YBK-2.5 YBK-4 YBK-6 YBK-10
Voltage/Current 750V/22 A 750V/30 A 750V/40 A 750V/63 A
UL 600V/20 A 600V/26 A 600V/35 A 600V/55 A
Insulation Strip length 10 mm 12 mm 13 mm 13 mm
AWG 22-12 22-10 22-8 20-6
Installed Dimensions
Width 5 mm 6 mm 8 mm 10 mm
Length 51 mm 55 mm 64 mm 70 mm
Height 35.5 mm 37 mm 38.5 mm 43 mm
End Plate-Partition YBK-EP-2.5 YBK-EP-4 YBK-EP-6 YBK-EP-10
Cross-Connectors/2 OM-476222 OM-476232 OM-476242 OM-476252
Cross-Connectors/3 OM-476223 OM-476233 OM-476243 OM-476253
Cross-Connectors/4 OM-476224 OM-476234 OM-476244 OM-476254
Cross-Connectors/10 OM-476229 OM-476239 OM-476249 OM-476259


GROUND TENSION CLAMP TERMINAL BLOCKS
ELECTRICAL RATINGS YBK-2.5T YBK-4T YBK-6T YBK-10T
Voltage/Current 750V/22 A 750V/30 A 750V/40 A 750V/63 A
UL 600V/20 A 600V/26 A 600V/35 A 600V/55 A
Insulation Strip length 10 mm 12 mm 13 mm 13 mm
AWG 22-12 22-10 22-8 20-6
Installed Dimensions
Width 5 mm 6 mm 8 mm 10 mm
Length 51 mm 55 mm 64 mm 70 mm
Height 35.5 mm 37 mm 38.5 mm 43 mm
End Plate-Partition YBK-254T-EP YBK-254T-EP YBK-6T-EP YBK-10T-EP
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)

他のお客様はこのような商品も購入しています。: このアイコンをクリックすると、このモデルを購入した他のお客様の購入商品リストが表示されます.

部品番号/Desc.
注文数
商品説明
600 V Feed Through Tension Clamp DIN Rail Terminal Blocks
  
YBK-2.5
¥250 (税込)
(税抜価格 ¥227)
納期: 2 週間
 
20 AMP, 22-12 AWG feed through spring clamp terminal
  
YBK-4
¥250 (税込)
(税抜価格 ¥227)
納期: 5 週間
 
26 AMP, 20-12 AWG feed through spring clamp terminal
  
YBK-6
¥495 (税込)
(税抜価格 ¥450)
納期: 2 週間
 
35 AMP, 22-8 AWG feed through spring clamp terminal
  
YBK-10
¥534 (税込)
(税抜価格 ¥485)
納期: 2 週間
 
55 AMP, 20-6 AWG feed through spring clamp terminal
600 V Grounding Tension Clamp DIN Rail Terminal Blocks
  
YBK-2.5T
¥600 (税込)
(税抜価格 ¥545)
納期: 2 週間
 
20 Amp, 22-12 AWG ground terminal
  
YBK-4T
¥902 (税込)
(税抜価格 ¥820)
納期: 5 週間
 
26 Amp, 22-10 AWG ground terminal
  
YBK-6T
¥1,089 (税込)
(税抜価格 ¥990)
納期: 5 週間
 
35 Amp, 22-8 AWG ground terminal
  
YBK-10T
¥1,568 (税込)
(税抜価格 ¥1,425)
納期: 2 週間
 
55 Amp, 20-6 AWG ground terminal
End Plate Partitions
  
YBK-EP-2.5
¥151 (税込)
(税抜価格 ¥137)
納期: 2 週間
 
End plate for YBK-2.5 terminal
  
YBK-EP-6
¥151 (税込)
(税抜価格 ¥137)
納期: 2 週間
 
End plate for YBK-6 terminal
  
YBK-EP-10
¥218 (税込)
(税抜価格 ¥198)
納期: 2 週間
 
End plate for YBK-10 terminal
  
YBK-254T-EP
¥151 (税込)
(税抜価格 ¥137)
納期: 5 週間
 
End plate for YBK-2.5T & YBK-4T ground terminal
  
YBK-6T-EP
¥151 (税込)
(税抜価格 ¥137)
納期: 5 週間
 
End plate for YBK-6T ground terminal
  
YBK-10T-EP
¥151 (税込)
(税抜価格 ¥137)
納期: 5 週間
 
End plate for YBK-10T ground terminal
  
T-BLK-EB
¥343 (税込)
(税抜価格 ¥312)
納期: 2 週間
 
DIN Rail end bracket
Click to expand/minimize a list of what others bought with theXBANS3575P
XBANS3575P
¥3,438 (税込)
(税抜価格 ¥3,125)
納期: 2 週間
 
DIN Rail 35x7.5mm slotted 2 meter length
Cross Connector Jumpers
  
OM-476222
¥309 (税込)
(税抜価格 ¥281)
納期: 2 週間
 
2 Positions bridge connector for YBK-2.5 terminal
  
OM-476223
¥421 (税込)
(税抜価格 ¥383)
納期: 6 週間
 
3 Positions bridge connector for YBK-2.5 terminal
  
OM-476224
¥589 (税込)
(税抜価格 ¥535)
納期: 6 週間
 
4 Positions bridge connector for YBK-2.5 terminal
  
OM-476229
¥1,749 (税込)
(税抜価格 ¥1,590)
納期: 6 週間
 
10 Positions bridge connector for YBK-2.5 terminal
  
OM-476232
¥309 (税込)
(税抜価格 ¥281)
納期: 2 週間
 
2 Positions bridge connector for YBK-4 terminal
  
OM-476233
¥495 (税込)
(税抜価格 ¥450)
納期: 2 週間
 
3 Positions bridge connector for YBK-4 terminal
  
OM-476234
¥726 (税込)
(税抜価格 ¥660)
納期: 2 週間
 
4 Positions bridge connector for YBK-4 terminal
  
OM-476239
¥1,931 (税込)
(税抜価格 ¥1,755)
納期: 2 週間
 
10 Positions bridge connector for YBK-4 terminal
  
OM-476242
¥351 (税込)
(税抜価格 ¥319)
納期: 6 週間
 
2 Positions bridge connector for YBK-6 terminal
  
OM-476243
¥495 (税込)
(税抜価格 ¥450)
納期: 6 週間
 
3 Positions bridge connector for YBK-6 terminal
  
OM-476244
¥770 (税込)
(税抜価格 ¥700)
納期: 6 週間
 
4 Positions bridge connector for YBK-6 terminal
  
OM-476249
¥2,079 (税込)
(税抜価格 ¥1,890)
納期: 6 週間
 
10 Positions bridge connector for YBK-6 terminal
  
OM-476252
¥391 (税込)
(税抜価格 ¥355)
納期: 2 週間
 
2 Positions bridge connector for YBK-10 terminal
  
OM-476253
¥627 (税込)
(税抜価格 ¥570)
納期: 2 週間
 
3 Positions bridge connector for YBK-10 terminal
  
OM-476254
¥913 (税込)
(税抜価格 ¥830)
納期: 6 週間
 
4 Positions bridge connector for YBK-10 terminal
  
OM-476259
¥2,497 (税込)
(税抜価格 ¥2,270)
納期: 6 週間
 
10 Positions bridge connector for YBK-10 terminal
Marking Tags - 50 Tags per Card
  
MKR-NO-PRINT
¥1,144 (税込)
(税抜価格 ¥1,040)
納期: 2 週間
 
Marking tags without print - 1 card / 50 tags
  
MKR-GROUND
¥1,188 (税込)
(税抜価格 ¥1,080)
納期: 2 週間
 
Marking Tags with Ground Symbol - 1 Card/50 Tags
  
MKR-1-10
¥1,188 (税込)
(税抜価格 ¥1,080)
納期: 2 週間
 
Marking tags numbers 1 to 10 - 1 card / 50 tags
  
MKR-11-20
¥1,188 (税込)
(税抜価格 ¥1,080)
納期: 2 週間
 
Marking tags numbers 11 to 20 - 1 card / 50 tags
  
MKR-1-50
¥1,254 (税込)
(税抜価格 ¥1,140)
納期: 2 週間
 
Marking tags numbers 1 to 50 - 1 card / 50 tags
  
MKR-51-100
¥1,188 (税込)
(税抜価格 ¥1,080)
納期: 2 週間
 
Marking tags numbers 51 to 100 - 1 card / 50 tags
  
MKR-101-150
¥1,188 (税込)
(税抜価格 ¥1,080)
納期: 2 週間
 
Marking tags numbers 101 to 150 - 1 card / 50 tags
  
MKR-151-200
¥1,188 (税込)
(税抜価格 ¥1,080)
納期: 2 週間
 
Marking tags numbers 151 to 200 - 1 card / 50 tags
  
MKR-201-250
¥1,188 (税込)
(税抜価格 ¥1,080)
納期: 5 週間
 
Marking tags numbers 201 to 250 - 1 card / 50 tags
DIN Rail
  
DRTB-RAIL-3575
¥2,102 (税込)
(税抜価格 ¥1,911)
納期: 2 週間
 
DIN rail 35 x 7.5 mm, 2 m long
  
DRTB-RAIL-3575-1
¥1,113 (税込)
(税抜価格 ¥1,012)
納期: 2 週間
 
DIN rail 35 x 7.5 mm, 1 m long
  
DRTB-RAIL-3515
¥3,432 (税込)
(税抜価格 ¥3,120)
納期: 2 週間
 
DIN rail 35 x 15 mm, 2 m long
  
DRTB-RAIL-3515-1
¥1,947 (税込)
(税抜価格 ¥1,770)
納期: 2 週間
 
DIN rail 35 x 15 mm, 1 m long
  
DRTB-RAIL-SBKT-1-6PK
¥2,393 (税込)
(税抜価格 ¥2,175)
納期: 7 週間
 
DIN rail mounting bracket, 1" long, with screws, pkg of 6
  
DRTB-RAIL-SBKT-45D-6PK
¥2,767 (税込)
(税抜価格 ¥2,515)
納期: 2 週間
 
DIN rail 45° mounting bracket, 1" long, with screws, pkg of 6
注: Add “-R” for red and “-B” for blue colored terminal blocks, no additional charge.
Ordering Example: (1) YBK-2.5 Feed through tension clamp terminal block to 12 AWG wire, rated at 20 A, ¥227
We noticed you are from the US. Visit your local site for regional offers and live support.