フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

レベルスイッチ / レベルセンサ


レベルと静電容量レベル測定について学びましょう。

DP24-E
DP24-E
⅛ DINプロセスメーター
購入検討 »
LV800シリーズ
LV800シリーズ
静電容量式レベル計 | LV800
購入検討 »
LVCN414
LVCN414
超音波レベル計 (小型タンク向け)
範囲:1.25m

購入検討 »
LVU800シリーズ
LVU800シリーズ
非接触ループ電源超音波レベルトランスミッタ
購入検討 »
 LVN-90,LVN-91,LVN-92,LVN-93
LVN-90,LVN-91,LVN-92,LVN-93
NEMA 6 (IP68) サイドマウント液体 レベルスイッチ
高、低、中レベル検知

購入検討 »
LVCN-110
LVCN-110
Single Sensor Level Controller
購入検討 »
LVCN-140
LVCN-140
Single Sensor Level Controller
購入検討 »
LVCN210
LVCN210
超音波レベル計 | LVCN210
範囲:3m

購入検討 »
LVCN318
LVCN318
超音波レベル計 | LVCN318
範囲:5.5m

購入検討 »
LVN-40シリーズ
LVN-40シリーズ
高温NEMA 6液体レベルスイッチ
オールステンレススチール構造

購入検討 »
LVU-2001
LVU-2001
超音波レベルトランスミッター
購入検討 »
Series SBLT2
Series SBLT2
Series SBLT2 Submersible Level Transmitter
購入検討 »
Series SBLT2
Series SBLT2
Series SBLT2 Submersible Level Transmitter
購入検討 »
SSRL240 and  SSRL660 Series
SSRL240 and SSRL660 Series
SSR ソリッドステート・リレー
購入検討 »

下記製品は英文ですが、ご注文いただけます。

LVD-803 and LVD-804 Series
LVD-803 and LVD-804 Series
Fail-Safe Dry Material Rotary Paddle Level Switches
購入検討 »
LVRD10-3FT
LVRD10-3FT
Guided Wave Radar Level Transmitter
購入検討 »
LVU30 Series
LVU30 Series
 - Discontinued Non-Contact Ultrasonic Level Transmitter/Switch
購入検討 »
USR03-Series
USR03-Series
Short Range Ultrasonic Level/Distance Transmitter-Switch
購入検討 »
LVR200 Series
LVR200 Series
Continuous Level Reed Switch (Field Repairable)
購入検討 »
PX633
PX633
Submersible Level Transmitter with Transient protection
購入検討 »

Ultrasonic Level Sensor and Transmitter for Close Range Measurement  - Discontinued
購入検討 »
DMD1080 Series
DMD1080 Series
ALARM MODULE - DC INPUT TO SINGLE ALARM
購入検討 »
DRI-DC-LA
DRI-DC-LA
AC Powered DC Input DIN Rail Limit Alarm
購入検討 »
LR10
LR10
Pulse Radar Level Transmitter
購入検討 »
LR11
LR11
Intrinsically Safe Pulse Radar Level Transmitter
購入検討 »
LR15
LR15
Pulse Radar Level Transmitter
購入検討 »
LR16
LR16
Intrinsically Safe Pulse Radar Level Transmitter
購入検討 »
LR20
LR20
Pulse Radar Level Transmitter
購入検討 »
LR21
LR21
Intrinsically Safe, Flanged Mounted Pulse Radar Level Transmitter
購入検討 »
LR30
LR30
Pulse Radar Level Transmitter
購入検討 »
LR31
LR31
Intrinsically Safe, Open Channel Pulse Radar Level Transmitter
購入検討 »
LR36
LR36
Pulse Radar Solids Level Transmitter (Minimal Dust)
購入検討 »
LR41
LR41
Flange Mounted Pulse Radar Solids Level Transmitter (Moderate Dust)
購入検討 »
LR46
LR46
Flange Mounted Pulse Radar Solids Level Transmitter (Extreme Dust)
購入検討 »
LTU-100A-R
LTU-100A-R
Tuning Fork Sensor | Polyphenylene Sulfide
購入検討 »
LTU-2000 Series
LTU-2000 Series
Tuning Fork | Stainless Steel or ETFE Coated
購入検討 »
LTUR-3022
LTUR-3022
Standard-Type Tuning Fork Level Switch
購入検討 »
LV-110
LV-110
Drum Level Indicator
購入検討 »
LV-1100/LV-1200
LV-1100/LV-1200
Non-Magnetic Liquid Level Switches, Side Mount
購入検討 »
LV132
LV132
Discriminating Liquid Level Sensor
購入検討 »
LV141,LV142
LV141,LV142
Universal Liquid Level Sensor

購入検討 »
LV171,LV172
LV171,LV172
Optical Liquid Level Sensor
購入検討 »
LV3000 and LV4000 Series
LV3000 and LV4000 Series
Capacitance Continuous Level Measurement Probes
購入検討 »
LV600 Series
LV600 Series
Pump Up/Pump Down Level Controls Switches
購入検討 »
LV90/LV100 Series
LV90/LV100 Series
Side-Mounted Liquid Level Switches for High, Low or Intermediate Level Sensing
購入検討 »
LVC Series, LVC500 Series
LVC Series, LVC500 Series
Low Cost Conductivity Level Switch Systems for Liquids Only
購入検討 »
LVCN-11/LVCN-12
LVCN-11/LVCN-12
Electrical Housing with Terminal Strip  - Discontinued
購入検討 »
LVCN-20
LVCN-20
Dual Sensor Controller
購入検討 »
LVCN-300 series
LVCN-300 series
Process Level Controller with Multicolored Bar Graph
購入検討 »
LVCN-40
LVCN-40
LEVEL INDICATOR AND INTERFACE
購入検討 »
LVCN-51
LVCN-51
Proportional Level Controller
購入検討 »
LVCN1700 Series
LVCN1700 Series
ULTRASONIC LEVEL CONTROLLER
購入検討 »
LVCN4000 Series
LVCN4000 Series
Conductivity Level Controllers
購入検討 »
LVCN4300 Series
LVCN4300 Series
Capacitance Level Switches
購入検討 »
LVCN6000_7000 Series
LVCN6000_7000 Series
Capacitive (RF) Point Level Switches
購入検討 »
LVE-115_116 Series
LVE-115_116 Series
HIGH PRESSURE, SINGLE POINT LEVEL SWITCH
購入検討 »
LVE-950-R Series
LVE-950-R Series
CONTROLLERS FOR ELECTRO-OPTIC SWITCHES
購入検討 »
LVK-91
LVK-91
Direct Side Mounted Level Controls
購入検討 »
LVLK302
LVLK302
Discriminating Containment Sump Sensor
購入検討 »
LVM Series
LVM Series
Level Track Mounting Systems
購入検討 »
LVM-50 Series
LVM-50 Series
Single-Switch Fitting Assemblies
購入検討 »
LVN-10,LVN-20
LVN-10,LVN-20
NEMA-6 Liquid Level Switches
購入検討 »
LVN-140 Series
LVN-140 Series
VERTICAL MOUNT PLASTIC LEVEL SWITCH
購入検討 »
LVN-60,LVN-61,LVN-70
LVN-60,LVN-61,LVN-70
NEMA-6 Single Station Liquid Level Switches Broad Chemical Compatibility
購入検討 »
LVP-51
LVP-51
Non-Intrusive RF Capacitance Sensors
購入検討 »
LVSW-701 Series
LVSW-701 Series
ULTRASONIC SOLID STATE LIQUID LEVEL SWITCH
購入検討 »
LVSW-710_720
LVSW-710_720
COMPACT ULTRASONIC, SOLID STATE LIQUID LEVEL SWITCH
購入検討 »
LVU2700 Series
LVU2700 Series
ULTRASONIC LEVEL TRANSMITTER
購入検討 »
LVU500 Series
LVU500 Series
Reflective Ultrasonic Liquid Level Transmitter with Alarm Contacts (4), for Small Tanks
購入検討 »
LVU700
LVU700
Reflective Ultrasonic Liquid Level Transmitter for Large Tanks
購入検討 »
LVV-110 Series
LVV-110 Series
Vertical Buoyancy Level Switch Sensors
購入検討 »
Model LVC-152-R
Model LVC-152-R
Economical Capacitance Level Switch
購入検討 »
Models SBG54803A,SBG54806A
Models SBG54803A,SBG54806A
Dual Channel Zener Barriers, dc, For Intrinsic Safety
購入検討 »
OSAT
OSAT
Intrinsically Safe Infrared Temperature Sensor
購入検討 »
PBLT2-SERIES
PBLT2-SERIES
Series PBLT2 Submersible Level Transmitter
購入検討 »
PBLTX-SERIES
PBLTX-SERIES
Series PBLTX Submersible Level Transmitter
購入検討 »
PX709GW Series
PX709GW Series
Submersible Pressure Transducers and Transmitters, Lightning Protection Optional
購入検討 »
PX78-I
PX78-I
Submersible Pressure Transmitter for Level and Depth Measurement
購入検討 »
PX78-MV
PX78-MV
Submersible Pressure Transducer for Level and Depth Measurement
購入検討 »
PXM78 Series Metric
PXM78 Series Metric
Submersible Pressure Transmitter for Level and Depth Measurement, 4-20 mA Output, 0-275 mbar to 0-35 bar
購入検討 »
SSRDIN660 Series
SSRDIN660 Series
SINGLE-PHASE SSR Vdc & Vac Input/ Vac Output. DIN Rail or Panel Mount
購入検討 »
SSRL Series
SSRL Series
SSRL Series Pump-Up/Pump- Down Relays with Latching Capability
購入検討 »
ULR30-Series
ULR30-Series
Long Range Ultrasonic Level/Distance Transmitter-Switch
購入検討 »
UMR14-SERIES
UMR14-SERIES
Medium Range Ultrasonic Level/Distance Transmitter-Switch
購入検討 »
We noticed you are from the US. Visit your local site for regional offers and live support.