フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Multi Chart Speed, Compact Flatbed, Strip Chart Recorder, Model 156
DISCONTINUED PRODUCT

156

Multi Chart Speed, Compact Flatbed, Strip Chart Recorder, Model 156 | 156

スクロールダウンし、全ラインアップをご覧ください

1 year warranty
  • 125 mm (5") Chart Width
  • 1 mV to 5 V Span -11 Settings
  • Multiple Chart Speeds 22 Settings
  • Less Than 1% Limit of Error
  • Greater Than 50 cm/sec Pen Response
  • Remote Chart On/Off Standard

商品説明

The156 Series Recorders have been discontinued, please review the RD45A and RD46A Series or the RD3720 Series as possible substitutes or consult OMEGA's Temperature Engineering Department for other options.

The Model 156 strip chart recorder offers, as standard features, multiple chart speeds from 1 cm/hour to 30 cm/minute (0.4"/hr to 12"/min) and multiple spans from 1 mV to 5 volts dc input.

This recorder incorporates the fine features of the standard 250 mm (10") recorder with the added compactness of a 125 mm (5") chart width. The model 156 also has ±100% full scale zero suppression to allow up to 2 times the input on any range desired. And, with the flick of a switch, 115 or 230 volts ac at 50/60 Hz can be selected by the customer.

Simplicity, reliability, small size and low cost make this recorder a necessity when bench space is at a premium.

For complete product specifications see the Related Links section at the bottom of this page.

NOTE: Product is Discontinued
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)

他のお客様はこのような商品も購入しています。: このアイコンをクリックすると、このモデルを購入した他のお客様の購入商品リストが表示されます.

部品番号/Desc.
注文数
商品説明
  
156
お問い合せ下さい   
納期: 
 
 
125 mm (5") benchtop recorder
Accessories
  
0100-0017
¥52,443 (税込)
(税抜価格 ¥47,675)
納期: 2 週間
 
Chart paper, 30 m (98') length, pkg of 6
Click to expand/minimize a list of what others bought with the0100-0105
0100-0105
¥16,187 (税込)
(税抜価格 ¥14,715)
納期: 2 週間
 
Blue pens, pkg of 6
Click to expand/minimize a list of what others bought with the0100-0106
0100-0106
¥16,038 (税込)
(税抜価格 ¥14,580)
納期: 2 週間
 
Red pens, pkg of 6
Click to expand/minimize a list of what others bought with the0100-0107
0100-0107
¥16,038 (税込)
(税抜価格 ¥14,580)
納期: 12 週間
 
Black pens, pkg of 6
  
0100-0108
¥16,187 (税込)
(税抜価格 ¥14,715)
納期: 2 週間
 
Green pens, pkg of 6
注: Each recorder supplied complete with paper, red pen and complete operator’s manual
Ordering Example: (1) 0100-0017 chart paper, ¥47,675  plus (1) 0100-0107 black pens, ¥14,580 , ¥47,675 + 14,580 = ¥62,255
We noticed you are from the US. Visit your local site for regional offers and live support.