フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Unique Compact Accurate Multifunction Calibrator for Thermocouples, RTD's, Voltage Current Resistance
DISCONTINUED PRODUCT

CA100

 Unique Compact Accurate Multifunction Calibrator for Thermocouples, RTD's, Voltage Current Resistance | CA100

スクロールダウンし、全ラインアップをご覧ください

1 year warranty CE
  • Compact and Lightweight
  • Multiple SOURCE and MEASURE Functions
  • High Accuracy of 0.02%
  • 24 Vdc Power Supply to Transmitter
  • General and RTD Resistance Generation
  • RS-232C Interface
  • Runs on AA Batteries, Ni-Cd Battery Pack, or AC Adaptor
  • Easy to Use
  • Simultaneous Display of Generation Value and Measurement Value
  • Large LCD and Backlight
  • Simple and Safe Terminal Shape

商品説明

The CA100 is both small and light. This highly portable instrument is ideal for on-site use in process industries, for diagnosing factory equipment, and also for research and development.
A single CA100 unit can be used to generate DC voltage, DC current, resistance, temperature (thermocouple and resistance temperature frequency, provide a 24 Vdc power supply transmitters, and measure a DC voltage, resistance. This multi-function capability maintaining various equipment used in such as standard generators, decade resistance digital multimeters, diagnosing factory research and development work.
The CA100 comes with an RS-232C interface as standard, so you can upload data to your personal computer, as well as configure functions or ranges from the computer or output data to a dedicated printer.
One of the main advantages of the CA100 is that the generation functions and the measurement functions are separate from each other, because of the carefully designed key layout. On the left side of the UP/DOWN keys at the center of the instrument are the SOURCE function keys, and on the right side are the MEASURE function keys, and two separate pairs of function selection and range setting keys are provided for generation and measurement individually. This independence of the generation and measurement functions is the result of a careful design for ease of use, and allows you to change the range for the MEASURE function while generating a signal.
See PDF file(link above) for full product specifications.
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
Accessories
CA100-TL
お問い合せ下さい   
納期: 
 
 
Leads for 2 wire TX cal (required for transmitter calibration)
CA100-BATT
お問い合せ下さい   
納期: 
 
 
Battery pk; requires CA100-PS
CA100-FC
お問い合せ下さい   
納期: 
 
 
Ferrite core, each (spare)
We noticed you are from the US. Visit your local site for regional offers and live support.