フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

PRODUCT DISCONTINUED

CDB-430 Discontinued

Benchtop pH and Conductivity Meters | CDB-430 Discontinued

Benchtop pH and Conductivity Meters

スクロールダウンし、全ラインアップをご覧ください

  • Precise Readings of pH and Conductivity
  • Automatic Temperature Compensation
  • Analog and RS-232 Outputs
  • Membrane Keypads
  • No Interference Between pH and Conductivity

商品説明

The CDB-430 has been discontinued. Please see the CDB-387 as a possible substitute or contact our pH and Environmental department.

The CDB-430 measures both conductivity and pH. The meter benefits from an LCD graphics display that permits conductivity, pH and temperature to be displayed simultaneously. The CDB-430 utilizes separate conductivity and pH sensors which may be used together or independently. All readings are compensated automatically for the appropriate temperature coefficient. A separate temperature input enables the use of alternative conductivity and pH electrodes while maintaining accurate compensation.
注: Benchtop pH and conductivity meter comes with glass conductivity cell, in-built ATC (K=1), general purpose glass pH electrode, Swing arm electrode holder, pH 4 and 7 buffer capsules, power supply and complete operator's manual.
We noticed you are from the US. Visit your local site for regional offers and live support.