Single Probe Measures from 0.01 µS/cm to 199.0 mS/cm
Splash-Proof
商品説明
The CDH-933 is no longer available. Please see the CDH-280-KIT as a substitute or contact sales.
The CDH-933 lets the user measure conductivity over four different ranges using just one probe. The 4-ring stainless steel probe includes a temperature sensor for precise, temperature-compensated results, yet, the CDH-933 is extremely easy to use. Switch it on, dip the probe into the sample, and choose the correct range. Portable and handy, the CDH-933 features a splash-proof rubber keypad and wrist-strap for use in the field. An optional rubber boot can be used to make the meter shockproof. All function buttons are reachable with the thumb for one-hand use. The calibration trimmer is housed in the battery compartment so it cannot be accidently changed while the meter is in use.
注: Unit is supplied with complete operator's manual, Portable conductivity meter, including 4-ring probe with 1 m (3') cable