フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Liquid Tight Cord Grips and Strain Reliefs

CG Series

Liquid Tight Strain Reliefs, Cord Grips | CG Series

Liquid Tight Strain Reliefs, Cord Grips

スクロールダウンし、全ラインアップをご覧ください

  • As Low as $1.00 each in Package of 5
  • Available in Metric and NPT Threads
  • Polyamide 6 Body with Neoprene® Seal
  • Maximum Strain Relief throughout Clamping Range
  • Gas and Water Tight
  • Temperature Range -25 to 100°C (-13 to 212°F)
  • IP68 Rating on Metric Models without Seal Rings
コネクタ - 関連する商品を探す
(見つからない場合はカスタマーサービスにご連絡ください)

商品説明




Liquid tight cable glands and cord grips are available in grey or black and come in metric or NPT threads. They are used to protect wiring as it enters electrical enclosures or cabinets. They can be used with threaded entrys or with through holes. The metric sizes are IP 68 rated without sealing washers and are typically used for through hole applications. The NPT sizes do require sealing washers. Select the thread size and clamping range for your application. Lock nuts are sold separately.
Note: please see spec sheet for dimensions of individual units
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
GRAY CORD GRIPS WITH STRAIN RELIEF (SOLD IN 5 PKG)
CG-5306050-5PK
お問い合せ下さい   
納期: 
 
 
NPT 3/8" Thread, wire range 3-8 mm, 5 per pack
CG-5306051-5PK
お問い合せ下さい   
納期: 
 
 
NPT 1/2" Thread, wire range 3-7 mm, 5 per pack
CG-5306052-5PK
お問い合せ下さい   
納期: 
 
 
NPT 1/2" Thread, wire range 5.5-12 mm, 5 per pack
CG-5306031-5PK
お問い合せ下さい   
納期: 
 
 
M16 Thread, wire range 3-8 mm, 5 per pack
CG-5306032-5PK
お問い合せ下さい   
納期: 
 
 
M20 Thread, wire range 3-7 mm, 5 per pack
CG-5306033-5PK
お問い合せ下さい   
納期: 
 
 
M20 Thread, wire range 5.5-12 mm, 5 per pack
BLACK CORD GRIPS WITH STRAIN RELIEF (SOLD IN 5 PKG)
CG-5306150-5PK
お問い合せ下さい   
納期: 
 
 
NPT 3/8" Thread, wire range 3-8 mm, 5 per pack
CG-5306151-5PK
お問い合せ下さい   
納期: 
 
 
NPT 1/2" Thread, wire range 3-7 mm, 5 per pack
CG-5306152-5PK
お問い合せ下さい   
納期: 
 
 
NPT 1/2" Thread, wire range 5.5-12 mm, 5 per pack
CG-5306131-5PK
お問い合せ下さい   
納期: 
 
 
M16 Thread, wire range 3-8 mm, 5 per pack
CG-5306132-5PK
お問い合せ下さい   
納期: 
 
 
M20 Thread, wire range 3-7 mm, 5 per pack
CG-5306133-5PK
お問い合せ下さい   
納期: 
 
 
M20 Thread, wire range 5.5-12 mm, 5 per pack
GRAY LIQUID TIGHT STRAIN RELIEF (SOLD IN 5 PKG)
CG-5308904-5PK
お問い合せ下さい   
納期: 
 
 
NPT 3/8" Thread, wire range 1.5-6 mm, 5 per pack
CG-5308900-5PK
お問い合せ下さい   
納期: 
 
 
NPT 3/8" Thread, wire range 2.5-8 mm, 5 per pack
CG-5308905-5PK
お問い合せ下さい   
納期: 
 
 
NPT 1/2" Thread, wire range 3-9 mm, 5 per pack
CG-5308901-5PK
お問い合せ下さい   
納期: 
 
 
NPT 1/2" Thread, wire range 5-12 mm, 5 per pack
CG-5308906-5PK
お問い合せ下さい   
納期: 
 
 
NPT 3/4" Thread, wire range 7-16 mm, 5 per pack
CG-5308902-5PK
お問い合せ下さい   
納期: 
 
 
NPT 3/4" Thread, wire range 9-18 mm, 5 per pack
CG-5308903-5PK
お問い合せ下さい   
納期: 
 
 
NPT 1" Thread, wire range 14-25 mm, 5 per pack
CG-5308951-5PK
お問い合せ下さい   
納期: 
 
 
M16 Thread, wire range 3.5-10 mm, 5 per pack
CG-5308952-5PK
お問い合せ下さい   
納期: 
 
 
M20 Thread, wire range 7-14 mm, 5 per pack
CG-5308953-5PK
お問い合せ下さい   
納期: 
 
 
M25 Thread, wire range 9-18 mm, 5 per pack
BLACK LIQUID TIGHT STRAIN RELIEF (SOLD IN 5 PKG)
CG-5308924-5PK
お問い合せ下さい   
納期: 
 
 
NPT 3/8" Thread, wire range 1.5-6 mm, 5 per pack
CG-5308920-5PK
お問い合せ下さい   
納期: 
 
 
NPT 3/8" Thread, wire range 2.5-8 mm, 5 per pack
CG-5308925-5PK
お問い合せ下さい   
納期: 
 
 
NPT 1/2" Thread, wire range 3-9 mm, 5 per pack
CG-5308921-5PK
お問い合せ下さい   
納期: 
 
 
NPT 1/2" Thread, wire range 5-12 mm, 5 per pack
CG-5308926-5PK
お問い合せ下さい   
納期: 
 
 
NPT 3/4" Thread, wire range 7-16 mm, 5 per pack
CG-5308922-5PK
お問い合せ下さい   
納期: 
 
 
NPT 3/4" Thread, wire range 9-18 mm, 5 per pack
CG-5308923-5PK
お問い合せ下さい   
納期: 
 
 
NPT 1" Thread, wire range 14-25 mm, 5 per pack
CG-5308941-5PK
お問い合せ下さい   
納期: 
 
 
M16 Thread, wire range 3.5-10 mm, 5 per pack
CG-5308942-5PK
お問い合せ下さい   
納期: 
 
 
M20 Thread, wire range 7-14 mm, 5 per pack
CG-5308943-5PK
お問い合せ下さい   
納期: 
 
 
M25 Thread, wire range 9-18 mm, 5 per pack
GRAY LOCKNUTS (SOLD IN 10 PKG)
CG-7211485-10PK
お問い合せ下さい   
納期: 
 
 
10-pack of locknuts, 3/8 NPT thread
CG-7211486-10PK
お問い合せ下さい   
納期: 
 
 
10-pack of locknuts, 1/2 NPT thread
CG-7211487-10PK
お問い合せ下さい   
納期: 
 
 
10-pack of locknuts, 3/4 NPT thread
CG-7211488-10PK
お問い合せ下さい   
納期: 
 
 
10-pack of locknuts, 1 NPT thread
CG-7211980-10PK
お問い合せ下さい   
納期: 
 
 
10-pack of locknuts, M16 thread
CG-7211981-10PK
お問い合せ下さい   
納期: 
 
 
10-pack of locknuts, M20 thread
CG-7211982-10PK
お問い合せ下さい   
納期: 
 
 
10-pack of locknuts, M25 thread
BLACK LOCKNUTS (SOLD IN 10 PKG)
CG-7211495-10PK
お問い合せ下さい   
納期: 
 
 
10-pack of locknuts, 3/8 NPT thread
CG-7211496-10PK
お問い合せ下さい   
納期: 
 
 
10-pack of locknuts, 1/2 NPT thread
CG-7211497-10PK
お問い合せ下さい   
納期: 
 
 
10-pack of locknuts, 3/4 NPT thread
CG-7211498-10PK
お問い合せ下さい   
納期: 
 
 
10-pack of locknuts, 1 NPT thread
CG-7211975-10PK
お問い合せ下さい   
納期: 
 
 
10-pack of locknuts, M16 thread
CG-7211976-10PK
お問い合せ下さい   
納期: 
 
 
10-pack of locknuts, M20 thread
CG-7211977-10PK
お問い合せ下さい   
納期: 
 
 
10-pack of locknuts, M25 thread
NEOPRENE SEAL RING (GRAY ONLY, SOLD IN 10 PKG)
CG-8113303-10PK
お問い合せ下さい   
納期: 
 
 
10-pack of seal rings, 3/8 NPT thread
CG-8113305-10PK
お問い合せ下さい   
納期: 
 
 
10-pack of seal rings, 1/2 NPT thread
CG-8113306-10PK
お問い合せ下さい   
納期: 
 
 
10-pack of seal rings, 3/4 NPT thread
CG-8113307-10PK
お問い合せ下さい   
納期: 
 
 
10-pack of seal rings, 1 NPT thread
 
We noticed you are from the US. Visit your local site for regional offers and live support.