フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

High Speed 16-Channel 12- or 16-Bit Multifunction Board

CIO-DAS1600 Series

High Speed 16-Channel 12- or 16-Bit Multifunction Board | CIO-DAS1600 Series

High Speed 16-Channel 12- or 16-Bit Multifunction Board

スクロールダウンし、全ラインアップをご覧ください

3 year warranty CE
  • 8 Differential/16 Single-Ended Inputs
  • Models with 12- and 16-Bit A/D Resolution
  • 330 KHz Sample Rate (12-Bit Models)
  • Analog Outputs
  • 32 Digital I/O & 3, 16-Bit Counters
  • 512 Sample FIFO

商品説明

This page is no longer current, click here for the most recent information.

The CIO-DAS1600 Series are multifunction analog and digital I/O boards for IBM PC and compatible computers. The boards feature 16 single-ended or 8 differential analog inputs, 2 analog outputs, 32 digital I/O and 3 counter/timers (2 used for A/D timing). The CIO-DAS1600 is designed to be 100% compatible with the popular DAS-1600 series. It maintains full compatibility while providing several enhancements including a 512 sample FIFO buffer, DT-connect for high speed inter-board communication and improved A/D riggering.
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)

他のお客様はこのような商品も購入しています。: このアイコンをクリックすると、このモデルを購入した他のお客様の購入商品リストが表示されます.

部品番号/Desc.
注文数
商品説明
  
CIO-DAS1601-12
お問い合せ下さい   
納期: 
 
 
12-bit board with gains of 1, 10, 100 and 1000
  
CIO-DAS1602-12
お問い合せ下さい   
納期: 
 
 
12-bit board with gains of 1, 2, 4 and 8
  
CIO-DAS1602-16
お問い合せ下さい   
納期: 
 
 
16-bit board with gains of 1, 2, 4 and 8
  
CIO-TERMINAL
お問い合せ下さい   
納期: 
 
 
Screw terminal panel, 16'' x 4'' with prototype area, requires cable
Click to expand/minimize a list of what others bought with theCIO-MINI37
CIO-MINI37
¥33,974 (税込)
(税抜価格 ¥30,885)
納期: 2 週間
 
Screw terminal panel, 4'' x 4'' with prototype area, requires cable
  
CIO-SSH16
お問い合せ下さい   
納期: 
 
 
16 channel simultaneous sample and hold accessory board, 4 channels installed, requires cable (see CIO-SSH16 page for additional details)
Click to expand/minimize a list of what others bought with theC37FF-2
C37FF-2
お問い合せ下さい   
納期: 
 
 
2' ribbon cable, used with screw terminal panels
  
C37FFS-10
お問い合せ下さい   
納期: 
 
 
10' shielded cable, used with screw terminal panels
Click to expand/minimize a list of what others bought with theUNIV-DRVR
UNIV-DRVR
お問い合せ下さい   
納期: 
 
 
Universal Driver Library
Click to expand/minimize a list of what others bought with theCIO-LABVIEW-DRVR
CIO-LABVIEW-DRVR
お問い合せ下さい   
納期: 
 
 
LabVIEW driver
注: All boards include a user's manual and test and calibration software.
We noticed you are from the US. Visit your local site for regional offers and live support.