フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

16-Channel Simultaneous Sample and Hold Accessory Board For CIO-DAS1600/1400/16 Series A/D Boards

CIO-SSH16

16-Channel Simultaneous Sample and Hold Accessory Board For CIO-DAS1600/1400/16 Series A/D Boards | CIO-SSH16

スクロールダウンし、全ラインアップをご覧ください

3 year warranty CE
  • 16 Individually Calibrated Channels
  • Total Aperture Uncertainty <50 nsec
  • Eliminates Channel-to-Channel Skew Associated with Multiplexed A/D Inputs

商品説明

The CIO-SSH16 16-channel simultaneous sample and hold accessory board acts as a front end signal amplification and capture for the CIO-DAS1600, CIO-DAS1400 and CIO-DAS16 series of analog input boards. Sixteen differential amplifiers feature individual switch selectable gains of 1, 10, 100, 200, 300, 500, 600, 700 and 800. After amplification, each channel’s sample and hold is controlled by the analog input board. Total aperture uncertainty for all 16 circuits is less than 50 nsec.
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)

他のお客様はこのような商品も購入しています。: このアイコンをクリックすると、このモデルを購入した他のお客様の購入商品リストが表示されます.

部品番号/Desc.
注文数
商品説明
  
CIO-SSH16
お問い合せ下さい   
納期: 
 
 
16-channel simultaneous sample and hold accessory board with 4 channels installed (see CIO-SSH-AMP below to order additional channels)
  
CIO-SSH16/DST
お問い合せ下さい   
納期: 
 
 
Same as CIO-SSH16 with detachable screw terminals
  
CIO-SSH-AMP
お問い合せ下さい   
納期: 
 
 
One additional channel of amp and sample and hold. Up to 12 may be added to the 4 channels installed in the CIO-SSH16 (for a total of 16). May be field installed.
Click to expand/minimize a list of what others bought with theC37FFS-5
C37FFS-5
¥16,033 (税込)
(税抜価格 ¥14,575)
納期: 2 週間
 
Cable, shielded round cable with molded connectors, 5' (1.5 m) to connect to CIO-DAS16 series
  
C37FFS-10
お問い合せ下さい   
納期: 
 
 
Cable, shielded round cable with molded connectors, 10' (3 m) to connect to CIO-DAS16 series
Click to expand/minimize a list of what others bought with theC100FF-2
C100FF-2
お問い合せ下さい   
納期: 
 
 
Cable, 2 foot unshielded flat ribbon cable. Connects to CIO-DAS16 series
We noticed you are from the US. Visit your local site for regional offers and live support.