フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Bulb Radiant Heaters

CRE_CRR Series

Radiant Heaters | CRE_CRR Series

Radiant Heaters

スクロールダウンし、全ラインアップをご覧ください

  • Provides Safe, Clean, Radiant Heat Anywhere
  • Easy Installation
  • Not Affected by Vibration— High Mechanical Strength
  • Good Resistance to Atmospheric Contamination
  • Does Not Generate Visible Light—Only Heat
  • Reversible Color Change Feature
  • 3.5 to 7 ìm Infrared Radiation Wavelength
赤外線放射ヒータ - 関連する商品を探す
(見つからない場合はカスタマーサービスにご連絡ください)

商品説明

Screw-In Bulb E-Mitters
The CRE and CRR Style E-Mitter’s are hollow ceramic heaters with a unique thin wall construction and geometrical shape to facilitate fast heating and cooling rates. The resistance coil is embedded into the specially designed circular ceramic E-mitter surface, providing extremely uniform heat transmission with low element surface temperatures.
Because of the convenient screw-in style termination, CRE & CRR E-Mitters are recognized as a tremendously versatile source for localized spot heating. They can be used virtually anywhere quickly and easily by simply installing the CRE E-Mitter into common porcelain/ceramic insulated bulb sockets—like any ordinary light bulb.
Custom Engineered/Manufactured Heaters
Understanding that an electric heater can be very application specific, for sizes and ratings not listed, OMEGA™ will design and manufacture a CRE and CRR bulb style ceramic infrared heater to meet your requirements.

Typical Applications
• Plastic Thermoforming and Vacuum Forming
• Curing Adhesives
• Curing Dental Composite Material
• Heating Laboratory Samples and Specimens
• Comfort Heat for Agricultural, Zoological and Reptilian Pet Applications
• Prevent Moisture Accumulation and Freezing in Electrical Control Boxes
• Resistor Banks
• Agricultural

Standard CRE E-Mitters
Model No. Diameter Wattage Voltage Color Watt Density *Surface Temperature (Typical)
Watt/in2 Watt/cm2 °F °C
CRE10014 60 mm 60 120 Rose to Grey 13.26 6.45 842 450
CRE00014 60 120 White 13.26 6.45 842 450
CRE10015 100 120 Rose to Grey 22.60 10.76 887 477
CRE00015 100 120 White 22.60 10.76 887 477
CRE10012 75 mm 60 120 Rose to Grey 8.49 1.32 662 350
CRE00012 60 120 White 8.49 1.32 662 350
CRE10013 100 120 Rose to Grey 14.15 2.19 788 420
CRE00013 100 120 White 14.15 2.19 788 420
CRE10008 90 mm 150 120 Rose to Grey 15.59 2.41 842 450
CRE00008 150 120 White 15.59 2.41 842 450
CRE10002 250 120 Rose to Grey 22.98 4.02 986 530
CRE00002 250 120 White 22.98 4.02 986 530
Ordering Example: CRE10008, 150 W, 120 Vac bulb radiant heater.
Standard CRR E-Mitters (Color–White)
  Model No.   Diameter   Wattage Watt Density *Surface Temperature (Typical)
Watt/in2 Watt/cm2 °F °C
CRR00005 75 mm 60 8.77 1.36 640 338
CRR00006 100 14.62 2.26 710 377
CRR00003 90 mm 100 10.16 1.57 655 346
CRR00004 150 15.24 2.36 760 404
CRR00007 200 20.32 3.14 950 510
CRR00008 120 mm 100 5.71 0.88 400 204
CRR00009 150 8.57 1.33 485 252
CRR00010 200 14.29 2.21 670 354
* E-Mitter [operating in 22°C (72°F) ambient] face temperature measured with internal thermocouple.
Ordering Example: CRR00008, 100 W, 120 Vac bulb radiant heater.
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
CRE10014
¥10,082 (税込)
(税抜価格 ¥9,165)
納期: 10 週間
 
Diameter 60mm, 60 watts, 120 volts
CRE00015
お問い合せ下さい   
納期: 
 
 
Diameter 60mm, 100 watts, 120 volts
CRE10012
¥8,564 (税込)
(税抜価格 ¥7,785)
納期: 2 週間
 
Diameter 75mm, 60 watts, 120 volts
CRE00013
¥8,564 (税込)
(税抜価格 ¥7,785)
納期: 10 週間
 
Diameter 75mm, 100 watts, 120 volts
CRE10008
¥13,789 (税込)
(税抜価格 ¥12,535)
納期: 10 週間
 
Diameter 90mm, 150 watts, 120 volts
CRE00002
¥12,331 (税込)
(税抜価格 ¥11,210)
納期: 10 週間
 
Diameter 90mm, 250 watts, 120 volts

クイックオーダー

部品番号
注文数
部品番号
注文数


We noticed you are from the US. Visit your local site for regional offers and live support.