フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Radiant Panel Heaters 0.3 x 0.3 m (12 x 12")

CRP

Radiant Panel Heaters | CRP

Radiant Panel Heaters

スクロールダウンし、全ラインアップをご覧ください

  • Modular Panels
  • New Cost Effective and Self-Contained Ceramic Infrared Panel Heater
  • Offers Ease of Installation and Trouble-Free Performance
  • Standard Colors are Metamorphing Yellow (Cold) to Orange (Hot), and Traditional White. Optional Colors are Metamorphing Rose (Cold) to Grey (Hot) and Black
  • Low Profile 20 gallon Aluminized Steel or Stainless Steel Housing
  • Watt Density Range: From 11 watts/in2 to 35 watts/in2
赤外線放射ヒータ - 関連する商品を探す
(見つからない場合はカスタマーサービスにご連絡ください)

商品説明

Aluminized Steel Housing with NEMA 1 Terminal Box (4 in2 x 21⁄8" deep)
120V 240V-1Ph 240V-3Ph 480V-1Ph 480V-3Ph       KW   Watt Density (W/in2)
No T/C K T/C No T/C K T/C No T/C K T/C No T/C K T/C No T/C K T/C
Model No.
CRP20001 CRP20002 CRP20003 CRP20004 CRP20005 CRP20006 CRP20007 CRP20008 CRP20009 CRP20010 1.50 11.6
CRP20011 CRP20012 CRP20013 CRP20014 CRP20015 CRP20016 CRP20017 CRP20018 CRP20019 CRP20020 2.25 17.4
CRP20021 CRP20022 CRP20023 CRP20024 CRP20025 CRP20026 CRP20027 CRP20028 3.00 23.0
CRP20029 CRP20030 CRP20031 CRP20032 CRP20033 CRP20034 CRP20035 CRP20036 3.75 29.0
CRP20037 CRP20038 CRP20039 CRP20040 CRP20041 CRP20042 CRP20043 CRP20044 4.50 35.0
Note: K thermocouple panels have one low noise internal thermocouple in center heater with extension wires routed into rear terminal box.
Ordering Example: CRP20002, 1.5 KW, 120 Vac radiant panel heater with K thermocouple.

 

Stainless Steel Housing with NEMA 1 Terminal Box (Medical or Food Applications)
120V 240V-1Ph 240V-3Ph 480V-1Ph 480V-3Ph       KW   Watt Density (W/in2)
No T/C K T/C No T/C K T/C No T/C K T/C No T/C K T/C No T/C K T/C
Model No.
CRP20045 CRP20046 CRP20047 CRP20048 CRP20049 CRP20050 CRP20051 CRP20052 CRP20053 CRP20054 1.50 11.6
CRP20055 CRP20056 CRP20057 CRP20058 CRP20059 CRP20060 CRP20061 CRP20062 CRP20063 CRP20064 2.25 17.4
CRP20065 CRP20066 CRP20067 CRP20068 CRP20069 CRP20070 CRP20071 CRP20072 3.00 23.0
CRP20073 CRP20074 CRP20075 CRP20076 CRP20077 CRP20078 CRP20079 CRP20080 3.75 29.0
CRP20081 CRP20082 CRP20083 CRP20084 CRP20085 CRP20086 CRP20087 CRP20088 4.50 35.0  
Note: K thermocouple panels have one low noise internal thermocouple in center heater with extension wires routed into rear terminal box.
Ordering Example: CRP20056, 2.25 KW, 120 Vac radiant panel heater with K thermocouple.
Replacement Heaters for Standard Modular 0.3 x 0.3 mm (12 × 12") CRP Radiant Panels
120V 240V-1Ph     Panel KW     Heater Watts
No T/C K T/C No T/C K T/C
Model No.
CRL20021 CRL20022 CRL20023 CRL20024 1.50 500
CRL20025 CRL20026 CRL20027 CRL20028 2.25 750
CRL20029 CRL20030 3.00 1000
CRL20031 CRL20032 3.75 1250
CRL20033 CRL20034 4.50 1500
Note: All 240/480V heaters have two windings for dual voltage use. (Parallel connected for 240V and series connected for 480V). 120V heaters are single winding designs.
K thermocouple units have an internal “low noise” style thermocouple with 0.3 m (12") leads.
Ordering Example: CRL20022, 1.5 KW replacement heater.
Aluminized Steel Housing with NEMA 1 Terminal Box (4 in2 x 2.13" deep)
120V 240V-1Ph 240V-3Ph 480V-1Ph 480V-3Ph KW Watt Density (W/in2)
No T/C K T/C No T/C K T/C No T/C K T/C No T/C K T/C No T/C K T/C
Model No.
CRP20089 CRP20090 CRP20091 CRP20092 CRP20093 CRP20094 CRP20095 CRP20096 CRP20097 CRP20098 1.50 11.6
CRP20099 CRP20100 CRP20101 CRP20102 CRP20103 CRP20104 CRP20105 CRP20106 CRP20107 CRP20108 2.25 17.4
CRP20109 CRP20110 CRP20111 CRP20112 CRP20113 CRP20114 CRP20115 CRP20116 3.00 23.0
CRP20117 CRP20118 CRP20119 CRP20120 CRP20121 CRP20122 CRP20123 CRP20124 3.75 29.0
CRP20125 CRP20126 CRP20127 CRP20128 CRP20129 CRP20130 CRP20131 CRP20132 4.50 35.0
Note: K thermocouple panels have one low noise internal thermocouple in center heater with extension wires routed into rear terminal box.
Ordering Example: CRP20090, 1.5 KW, glass face radiant heater, 120 Vac with K thermocouple.
Stainless Steel Housing with NEMA 1 Terminal Box (4 in2 x 2.13" deep)
120V 240V-1Ph 240V-3Ph 480V-1Ph 480V-3Ph       KW   Watt Density (W/in2)
No T/C K T/C No T/C K T/C No T/C K T/C No T/C K T/C No T/C K T/C
Model No.
CRP20133 CRP20134 CRP20135 CRP20136 CRP20137 CRP20138 CRP20139 CRP20140 CRP20141 CRP20142 1.50 11.6
CRP20143 CRP20144 CRP20145 CRP20146 CRP20147 CRP20148 CRP20149 CRP20150 CRP20151 CRP20152 2.25 17.4
CRP20153 CRP20154 CRP20155 CRP20156 CRP20157 CRP20158 CRP20159 CRP20160 3.00 23.0
CRP20161 CRP20162 CRP20163 CRP20164 CRP20165 CRP20166 CRP20167 CRP20168 3.75 29.0
CRP20169 CRP20170 CRP20171 CRP20172 CRP20173 CRP2074 CRP20175 CRP20176 4.50 35.0
Note: K thermocouple panels have one low noise internal thermocouple in center heater with extension wires routed into rear terminal box.
Ordering Example: CRP20144, 2.25 KW, glass face radiant heater, 120 Vac with K thermocouple.
Replacement Heaters for Standard Modular 0.3 x 0.3 mm (12 × 12") CRP Radiant Panels
120V 240-480V     Panel KW     Heater Watts
No T/C K T/C No T/C K T/C
Model No.
CRL20021 CRL20022 CRL20023 CRL20024 1.50 500
CRL20025 CRL20026 CRL20027 CRL20028 2.25 750
CRL20029 CRL20030 3.00 1000
CRL20031 CRL20032 3.75 1250
CRL20033 CRL20034 4.50 1500
Note: All 240/480V heaters have two windings for dual voltage use. (Parallel connected for 240V & series connected for 480V.) 120V heaters are single winding designs.
K thermocouple units have an internal “low noise” style thermocouple with 0.3 m (12") leads.
Ordering Example: CRL20022, 500 W replacement heater with K thermocouple.
CRP Replacement Glass
Model No Color
GLS-101-101 Dark red clear
GLS-101-102 Clear
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
Aluminized Steel Housing with NEMA 1 Terminal Box (4 in2 x 21/8" deep)
CRP20001
お問い合せ下さい   
納期: 
 
 
No thermocouple, 120 Volt, 1.50 KW
CRP20003
お問い合せ下さい   
納期: 
 
 
No thermocouple, 240 Volt, 1.50 KW
CRP20012
¥168,971 (税込)
(税抜価格 ¥153,610)
納期: 10 週間
 
Type K thermocouple, 120 Volt, 2.25 KW
CRP20030
¥168,971 (税込)
(税抜価格 ¥153,610)
納期: 10 週間
 
Type K thermocouple, 240 Volt, 3.75 KW
Stainless Steel Housing with NEMA 1 Terminal Box (Medical or Food Applications)
CRP20046
¥178,360 (税込)
(税抜価格 ¥162,145)
納期: 10 週間
 
K thermocouple, 120 Volt, 1.50 KW
CRP20088
お問い合せ下さい   
納期: 
 
 
K thermocouple, 480 Volt-3Ph, 4.50 KW

クイックオーダー

部品番号
注文数
部品番号
注文数


注: Note: K thermocouple panels have one low noise internal thermocouple in center heater with extension wires routed into rear terminal box. Note: All 240/480V heaters have two windings for dual voltage use. (Parallel connected for 240V and series connected for 480V). 120V heaters are single winding designs. K thermocouple units have an internal “low noise” style thermocouple with 0.3 m (12") leads. DANGER: Hazard of Fire. These heaters are not for use in atmospheres where flammable vapors, gases or liquids are present as defined in the National Electrical Code. Where solvents, water, etc. are being evaporated from the process it is necessary to provide substantial quantities of ventilating air to carry away all resulting vapors. WARNING: Hazard of Electric Shock. Installation must be grounded to earth to avoid shock hazard. Disconnect power to installation before servicing or installing heater. WARNING: Do not use Copper Wire to make connections inside this heater. High temperatures will oxidize copper. Use of nickel plated or nickel clad insulated copper wire is recommended. Wire insulation rating must be suitable for the ambient temperature of the wiring installation. Installation: Do not mount CRP Panel Heaters closer than 6 inches to any structural material that does not have at least a 200°C (392°F) continuous temperature rating.
Ordering Example: (1) CRP20012  Type K thermocouple, 120 Volt, 2.25 KW, Aluminized Steel Housing with NEMA 1 Terminal Box (4 in2 x 21/8" deep), ¥153,610
We noticed you are from the US. Visit your local site for regional offers and live support.