8 Differential- or 16 Single-Ended
Inputs, Expandable to 256
X1, 2, 4, or 8 Programmable Gain
(Other Gains Available with
Option Cards)
Expansion Cards for High
Voltage/current, Strain Gage,
Thermocouple, Isolation, Filtering
and Simultaneous Sample
and Hold
Five Programmable 16-bit
Counter/timers
Analog, Digital, or Software Trigger
Two 12-bit Analog Outputs,
100 kHz via On-board
DMA or FIFO
24 General-Purpose Digital I/O Lines,
Expandable to 192
16 High-speed Digital-Input Lines,
Scannable at up to 100 kHz
商品説明
The DAQBOARD is no longer available. Please contact sales.
The DAQBOARD family of data acquisition boards offers more signal conditioning choices than any comparable product, while also providing high-speed performance and low price. These ISA-bus boards offer 10 µsec per-channel, 16-bit measurement capacity over their 16 analog input channels and maintain the same performance when expanded up to 256 channels. Moreover, both the boards 16 built-in and 256 expansion channels can each be programmed for a different, dynamically selectable gain. This means that a single DAQBOARD can measure various signal types, from thermocouples to strain-gages, while maintaining the 10 µsec per-channel rate. Most other data acquisition boards suffer significant speed and performance declines when equipped with expansion channels, because their on-board sequencing supports only built-in channels. The DAQBOARD family’s 256-channel expansion capacity includes low-cost, compact signal conditioning boards for measuring temperature, voltage, and strain, as well as boards for performing isolation, low-pass filtering, and simultaneous sample and hold. These boards can be housed in similarly inexpensive and compact three- or ten-slot enclosures.
注: See the DBK expansion panels for more info on connecting sensors to the DAQBOARD.