Programmable Channel
Scanning and Gain Selection
for Each Channel
Sampling Rate From 0.01 Hz
to 100 kHz
Four Digital Input/Output
Channels
商品説明
The DAQP-12A is no longer available. Please see the INET-100 as a
possible alternative or contact our Data Acquisition department.
The DAQP-12A is a PCMCIA Type II data acquisition adapter with eight differential or 16 single-ended analog input channels. The bipolar input range of the DAQP-12A extends from ±0.625 (gain of 8) to ±5V (gain =1). The programmable gains are in the steps of 1, 2, 4 and 8. The DAQP-12A supports sampling rates up to 100 KHz at 12-bit resolution. Equipped with a data FIFO of512 samples, the DAQP-12A can achieve full speed data acquisition under various operating platforms, including Microsoft DOS and Windows. It also has a scan FIFOof 512 points that supports full speed, random order channel scanning and gain selection for all the input channels. The DAQP-12A has a pacer clock of 24-bit and a programmable divided by eight or by 64 prescaler. The 24-bit pacer clock can also be used with an external clock source. With the 5 MHz internal clock source, the pacer clock can generate accurate sampling rates from 0.01 Hz to 100 kHz. The DAQP-12A also has four digital input and four digital output channels. The DAQP-12A is compatible with the QTC series of signal conditioning expansion cards, which increases the total number of inputs up to 256 while adding versatility and increased functionality to each system. The QTC series consists of an extensive line of expansion cards with various inputs, such as thermocouples, RTDs, strain gages, accelerometers, voltage, current and filters. For more information and specifications for the QTC series signal conditioning expansion cards, see section H. The DAQP-12A is supplied with DaqEZ software. DaqEZ is a Windows application which provides real-time data display and datalogging to disk. Also supplied are software drivers. The software drivers provide support for various programming languages such as Microsoft C/C++, Borland C/C++, QuickBasic, and Turbo Pascal. A Dynamic Link Library (DLL) is provided for all kinds of programming languages under Microsoft Windows. The DAQP-12A is also compatible with Dasylab.
注: Comes with complete operator’s manual, cable, DaqEZ and driver software on CD ROM.