Augments Microsoft’s
Excel Spreadsheet
Software with Data
Acquisition Capability
Provides Strip-Chart
Graphics for Real-Time
Data Display
Automatically Converts
Data to Engineering
Units
Works with OMB-DAQBOOK,
DAQBOARD
and OMB-TEMPBOOK66
Series Data Acquisition
Hardware
商品説明
DaqViewXL software has been discontinued. Please
contact our Data Acquisition department for possible substitutes.
DaqViewXL is a software
component add-in that installs into
Microsoft Excel and provides
complete setup and data acquisition
within Excel under Windows 3.x,
Windows 95/98 or Windows NT.
Acquired data is immediately placed
in an active spreadsheet, updating
cells and graphics. Data is then
analyzed and graphically displayed.
Once DaqViewXL is installed within
Excel, the spreadsheet provides a
floating toolbar that contains all
data acquisition controls. This
DaqViewXL tool bar (also
accessible from Excel’s menu) can
enable all configuration and data
acquisition tasks. The features of
Excel and DaqView are seamlessly
combined to form a powerful data
acquisition solution.
DaqViewXL performs like DaqView
despite a slightly different user
interface. To set up your data
acquisition system, just click on the
“Configure” button in the Excel tool
bar. DaqViewXL’s main
window appears with all controls
required to configure data
acquisition, including setting up
input and output channels on an
easy-to-use grid. Each column of
the channel-configuration grid.
corresponds to specific parameters in the data acquisition system and
allows you to set these parameters
on a per-channel basis.
Excel provides a wealth of
functions, such as entering and
editing data, building formulas to
calculate values, and creating
graphics. Excel offers high-powered
analysis functions including
frequency domain functions such as
fast Fourier transforms (FFT’s). It
also includes additional features for
retrieving and analyzing data. Such
features make it easy to set up a
spreadsheet for processing raw
data, generating graphs and printing
reports. Excel is a perfect tool for
repetitive tests where consistency is
important.
System Requirements:
DaqViewXL requires the following
software:
(1) OMEGA's OMB-DAQBOOK/
DAQBOARD
Series driver, version 4.2 or later.
(You must also be using an
OMB-DAQBOOK, DAQBOARD,
or OMB-TEMPBOOK66 data
acquisition system hardware to
collect the data)
(2) Microsoft Excel, version 5 or 7
(3) Microsoft Windows Operating
System (Windows 3.1x, Windows
for Workgroups 3.1x, Windows
95, Windows 98, or Windows NT)
注: Note: DaqViewXL software supports OMEGA's OMB-DAQBOOK, OMB-TEMPBOOK66 and DAQBOARD series data acquisition hardware. It will not support any other data acquisition hardware.
We noticed you are from the US. Visit your local site for regional offers and live support.