User-Selectable Engineering Units, psi, bar, kg/cm2, or kPa
User-Selectable Peak and Hold or Continuous Reading
Compatible with Most Corrosive Media
商品説明
The DPG1203 has been discontinued. Please contact our Pressure department for possible substitutes.
The DPG1203 is a “true” media isolated, wet/wet differential digital
pressure gauge designed to measure corrosive gases and liquids. It
offers the accuracy of a solid state sensor with a low price that results
from its proprietary ASIC design. Its solid state construction incorporates
a micro-machined silicon pressure sensor (MEMS) and has no moving
parts, ensuring a long life. Pressure is transferred from stainless steel
diaphragms to the sensor through silicone oil.
The large LCD digital display, 15 mm (0.6") high, eliminates the
guesswork that occurs when taking readings with an analog dial gauge.
Zeroing the display on the DPG1203 is done with the push of a button.
The auto-off function will display the pressure readings for 3 minutes
before the unit automatically shuts off, prolonging battery life. The
DPG1203 operates on a long-life 9 V alkaline battery that is included
with every unit.
SPECIFICATIONS
Range/Resolution: 5 psi/0.001 psi
15 psi/0.01 psi
30 psi/0.01 psi
100 psi/0.1 psi
300 psi/0.1 psi
Accuracy: 1.0% of full scale
Maximum Differential Pressure:
3X differential pressure range from high
side to low side
Maximum Line Pressure:
10X differential pressure range
or 1000 psi (whichever is lower)
Operating Temperature Range:
0 to 50ºC (32 to 120ºF)
Pressure Connection:
1/4-18 NPT male
Battery: 9 V alkaline (included)
Battery Life:
2 years in power-saving mode
Case Dimensions: 67 mm (25/8") dia.
Case Material: ABS
Wetted Parts:
316L SS for all wetted parts
Media Compatibility: All corrosive
media compatible with 316L
stainless steel
注: Comes with 9 V battery and complete operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.