フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Battery Powered Digital Pressure Gauges

DPG2000-DPG5000

Battery Powered Digital Pressure Gauges | DPG2000-DPG5000

Battery Powered Digital Pressure Gauges

スクロールダウンし、全ラインアップをご覧ください

  • Self-Powered by Standard 9 Volt Battery
  • Large Display with 0.5" (13 mm) Characters
  • Microprocessor-Based Circuit Has "TARE" Capability Standard (DPG5000 Only)
  • On/Off Switch with Optional Auto-Off Circuit
  • Peak-Hold and Analog Outputs Available
  • ±0.25% Accuracy Standard
  • ±0.1% Option Available with NIST Certification

商品説明

The DPG series digital gauges pack the best features of analog and digital gauges into a rugged industrial package with an all-stainless steel sensor which is vibration and shock resistant and, unlike mechanical gauges, is immune to the effects of pulsating pressures. Available options include peak hi, auto-off and analog outputs.

SPECIFICATIONS
Accuracy (linearity, hysteresis, and repeatability): ±0.25% of full scale
Overpressure: 2x full scale without damage
Burst Pressure: 10x full scale or 20,000 psig whichever is less
Pressure Cavity Volume: 0.065 cu in
CompensatedTemperature Range: 30° F to 130° F (-1 to 54°C)
Thermal Zero Shift: ±0.02% FS/ °F
Thermal Sensitivity Shift: ±0.02% FS/ °F
Resolution: 1 part in 9999 (DPG5000)1 part in 1999 (DPG2000)
Life: 10 million cycles minimum
Batteries: Standard 9 volt (1), user replaceable, included
Battery Life: 1500 hours
Display:LCD with 0.5" digits
Storage Temperature: -40 to 160°F (-40 to 71°C)
Operating Range: 0 to 160°F (-18 to 71°C)
Construction Materials Case: Injection molded Valox
Wetted Materials: 15-5 or 17-4 P.H. Stainless Steel
Auto-off: 16min (std)
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
DPG2000L-2000G
お問い合せ下さい   
納期: 
 
 
9 volt battery powered digital pressure gauge, 0-1999 psig (1 psi resolution)
DPG5000L-30G
お問い合せ下さい   
納期: 
 
 
9 volt battery powered digital pressure gauge, 0-30.0 psig (0.1 psi resolution)
DPG5000L-100G
お問い合せ下さい   
納期: 
 
 
9 volt battery powered digital pressure gauge, 0-100.0 psig (0.1 psi resolution)
DPG5000L-500G
お問い合せ下さい   
納期: 
 
 
9 volt battery powered digital pressure gauge, 0-500.0 psig (0.1 psi resolution)
DPG5000L-5KG
お問い合せ下さい   
納期: 
 
 
9 volt battery powered digital pressure gauge, 0-5000 psig (1 psi resolution)
DPG5000L-10KG
お問い合せ下さい   
納期: 
 
 
9 volt battery powered digital pressure gauge, 0-9999 psig (1 psi resolution)
DPG5000-PMF
お問い合せ下さい   
納期: 
 
 
Panel mounting flange
DPG5000-BC
お問い合せ下さい   
納期: 
 
 
Boot and cover

部品番号ビルダー

下記から仕様構成を選択し、ご注文ください
以下からオプションを選択:


(1) Model :
2000 : 3 1/2 digit display
5000 : 4 digit display

(2) Fitting :
L : 1/4 NPTM lower fitting
B : 1/4 NPTM back fitting

(3) Range :
-30VAC : 0.0 to 30.0 in Hg vac (2000 only)
-20G : 0.00 to 19.99 psig (2000 only)
-200G : 0.0 to 199.9 psig (2000 only)
-2000G : 0 to 1999 psig (DPG2000 only)
-20A : 0.00 to 19.99 psia (DPG2000 only)
-200A : 0.0 to 199.9 psia (DPG2000 only)
-2000A : 0 to 2000 psia (DPG2000 only)
-15G : 0.00 to 15.00 psig (DPG5000 only)
-30G : 0.0 to 30.0 psig (DPG5000 only)
-60G : 0.0 to 60.0 psig (DPG5000 only)
-100G : 0.0 to 100.0 psig (DPG5000 only)
-500G : 0 to 500 psig (DPG5000 only)
-1KG : 0 to 1000 psig (DPG5000 only)
-5KG : 0 to 5000 psig (DPG5000 only)
10KG : 0 to 9999 psig (DPG5000 only)
-15A : 0.00 to 15.00 psia (DPG5000 only)
-30A : 0.0 to 30.0 psia (DPG5000 only)
-60A : 0.0 to 60.0 psia (DPG5000 only)
-100A : 0.0 to 100.0 psia (DPG5000 only)
-500A : 0 to 500 psia (DPG5000 only)
-1KA : 0 to 1000 psia (DPG5000 only)
-5KA : 0 to 5000 psia (DPG5000 only)
-10KA : 0 to 9999 psia (DPG5000 only)

(4) Option 1 :
: no options leave blank
-F2 : 2 minute auto off
-F4 : 4 minute auto off
-F8 : 8 minute auto off
-F16 : 16 minute auto off
-F32 : 32 minute auto off
-Z : zero knob
-PK : peak display (DPG5000 only)
-EX : external power with AC adaptor
-A2 : 0 to 2 volt analog output
-A4 : 4 to 20 mA output (loop powered)
-D2 : 0 to 5 Vdc externally powered output (DPG5000 only)
-HA : 0.1% accuracy with NISTcertificate

(5) Option 2 :
: no options leave blank
-F2 : 2 minute auto off
-F4 : 4 minute auto off
-F8 : 8 minute auto off
-F16 : 16 minute auto off
-F32 : 32 minute auto off
-Z : zero knob
-PK : peak display (DPG5000 only)
-EX : external power with AC adaptor
-A2 : 0 to 2 volt analog output
-A4 : 4 to 20 mA output (loop powered)
-D2 : 0 to 5 Vdc externally powered output (DPG5000 only)
-HA : 0.1% accuracy with NISTcertificate

(6) Option 3 :
: no options leave blank
-F2 : 2 minute auto off
-F4 : 4 minute auto off
-F8 : 8 minute auto off
-F16 : 16 minute auto off
-F32 : 32 minute auto off
-Z : zero knob
-PK : peak display (DPG5000 only)
-EX : external power with AC adaptor
-A2 : 0 to 2 volt analog output
-A4 : 4 to 20 mA output (loop powered)
-D2 : 0 to 5 Vdc externally powered output (DPG5000 only)
-HA : 0.1% accuracy with NISTcertificate
注: 有効な部品番号については、「商品仕様(PDF)」を参照ください。
ご不明な場合は、カスタマーサービス(0120-040-572 もしくは jpesales@dwyeromega.com)へお問合せください。
We noticed you are from the US. Visit your local site for regional offers and live support.