フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

DRST-FR

Programmable f/I-f/f Signal Converter | DRST-FR

Programmable f/I-f/f Signal Converter

¥99,680 DRST-FR

1 year warranty CE
  • Pulse Calculator
  • Frequency Generator
  • Galvanic Isolation
  • Analog Current and Voltage Output
  • PNP/NPN Output, Optional Relays
  • Universal Supply
シグナルコンディショナ (信号変換器) - 関連する商品を探す
(見つからない場合はカスタマーサービスにご連絡ください)

商品説明

Advanced Features
• The DRST-FR signal converter can be configured with OMSET software in a standard PC and the TXUN-KIT communications unit.
Application
• The f/I function performs frequency to current and voltage conversion.
• The f/f function can be used for pulse division or multiplication and as a buffer collecting fast pulse trains.
• A scale factor may be entered in all functions. Using both digital inputs, pulse addition or subtraction are possible.
• The frequency generator function is used as e.g. a time base or clock generator.
• Input and supply polarity reversal protection. Current and voltage output signals galvanically separated from the supply and the inputs.
• Programmable digital outputs including NPN, PNP or relay options.
Technical Characteristics
• 5 front LEDs, indicating f1 and f2 active inputs (not NPN), Dig.out.1 and 2 active outputs, and a programmable error signal.
• Analog current output can be configured to any current within 0 to 20 mA range.
• Voltage output range is selectable between 0 to 10 Vdc and 0 to 1 Vdc by use of internal jumpers.
• Input range: Frequency: 0 to 20,000 Hz Sensor types: NAMUR, tacho, NPN, PNP, TTL, S0
• Output range: Current and voltage output: 0 to 20 mA / 0...10 V Relay outputs: 0 to 20 Hz NPN and PNP output as f/f: 0 to 1000 Hz NPN and PNP output as generator: 0 to 20,000 Hz

Specifications
Environmental Conditions
Operating Temperature: -20 to 60°C
Calibration Temperature: 20 to 28°C
Relative Humidity: < 95% RH (non-cond.)
Protection Degree: IP20
Mechanical Specifications
Dimensions (HxWxD): 109 x 23.5 x 130 mm
Weight Approx: 240 g
DIN Rail Type: DIN 46277
Wire Size: 1 x 2.5 mm2 stranded wire
Screw Terminal Torque: 0.5 Nm
Common Specifications
Supply
Supply Voltage, Universal:21.6 to 253 Vac, 50 to 60 Hz or 19.2 to 300 Vdc
Fuse: 400 mA SB / 250 Vac
Max. Required Power: 3.5 W
Internal Power Dissipation:3 W
Isolation Voltage
Isolation Voltage, Test/Working: 3.75 kVac / 250 Vac
Power-Up Delay: 0 to 999 s
Warm-Up Time:1 min.
Programming: Loop Link
Signal/Noise Ratio: Min. 60 dB
Response Time, Analog:< 60 ms + period
Response Time, Digital Output: < 50 ms + period
Signal Dynamics, Output:16 bit
Effect of Supply Voltage Change: < 0.005% of span/Vdc
Auxiliary Voltage: NAMUR Supply: 8.3 Vdc ±0.5 Vdc / 8 mA
S0 Supply: 17 Vdc/20 mA
NPN/PNP Supply: 17 Vdc/20 mA
Special Supply (Programmable): 5 to 17 Vdc/20 mA
Temperature Coefficient:< ±0.01% of span/°C
Linearity Error: < 0.1% of span
EMC Immunity Influence: < ±0.5%
Input Specifications
Common Input Specifications
Max. Offset: 90% of selected max. frequency
Measurement Range: 0 to 20 kHz
Min. Measurement Range: 0.001 Hz
Max. Frequency, with Input Filter ON: 50 Hz
Min. Period Time with Input Filter ON: 20 ms
Input Types: NAMUR acc. to DIN 19234
Input Types:Tacho
Input Types:NPN/PNP
Input Types:2-phase encoder
Input Types:TTL
Input Types:S0 acc. to DIN 43864
Output Specifications
Common Output Specifications
Updating Time: 20 ms
Current Output
Signal Range: 0 to 20 mA
Min. Signal Range: 5 mA
Load (@ Current Output): ≤ 600 Ω
Load Stability: ≤ 0.01% of span/100 Ω
Current Limit: < 23 mA
Voltage Output
Signal Range: 0 to 10 Vdc
Min. Signal Range: 250 mV
Load (@ Voltage Output): ≥ 500 kΩ
Relay Output
Max. Switching Frequency: 20 Hz
Max. Voltage: 250 VRMS
Max. Current: 2 AAC
Max. AC Power: 100 VA
Max. Load at 24 Vdc:1 A
Other Output Types: Active outputs (NPN/PNP)
Other Output Types: f/f Converter Output
Other Output Types: Frequency generator
Of Span: = of the presently selected range
Observed Authority Requirements
EMC: 2014/30/EU
LVD: 2014/35/EU
EAC: TR-CU 020/2011
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
DRST-FR
¥109,648 (税込)
(税抜価格 ¥99,680)
納期: 2 週間
 
Programmable Signal Converter
TXUN-KIT
¥80,245 (税込)
(税抜価格 ¥72,950)
納期: 2 週間
 
USB Communication Tool Kit for DRST-FR & TXUN Series
注: Fully configure the units requires the programming Units TXUN-KIT.
We noticed you are from the US. Visit your local site for regional offers and live support.