スクロールダウンし、全ラインアップをご覧ください
商品説明
OMEGA’s enclosure heaters are the answer to all your enclosure heater needs. Our heaters are designed to help electric, electronic, pneumatic, hydraulic and mechanical equipment perform at top capacity by protecting them against low temperatures, condensation and corrosion. OMEGA offers many different styles of heaters that can be used in enclosure heating applications. Our most popular styles are displayed on the next few pages.31⁄2" Square by 8" Long Enclosure | 3" Square by 15" Long Enclosure | Wattage | ||
---|---|---|---|---|
120V | 240V | 120V | 240V | |
EHT00006 | — | EHT00017 | — | 100 |
EHT00008 | EHT00009 | EHT00019 | EHT00020 | 250 |
EHT00010 | EHT00011 | EHT00021 | EHT00022 | 350 |
EHT00012 | EHT00013 | EHT00023 | EHT00024 | 375 |
EHT00054 | EHT00055 | EHT00056 | EHT00057 | 400 |
Model Number | Wattage | |||
---|---|---|---|---|
No Thermostat | With -1.1 to 66°C (30 to 150°F) Thermostat | |||
120V | 240V | 120V | 240 | |
EHT00029 | — | EHT00030 | — | 100 |
EHT00031 | — | EHT00032 | — | 150 |
EHT00033 | EHT00046 | EHT00034 | EHT00047 | 250 |
EHT00035 | EHT00048 | EHT00036 | EHT00049 | 350 |
EHT00052 | EHT00050 | EHT00053 | EHT00051 | 400 |
Thermostat models include 914 mm (36") HPN line cord |
Model Number | Overall Length | Mounting Dimension | Watts | |
---|---|---|---|---|
120V | 240V | |||
*EHF00001 | EHF00002 | 12.125 | 11.375 | 200 |
*EHF00003 | EHF00004 | 15.625 | 14.875 | 350 |
*EHF00005 | EHF00006 | 19.5 | 18.75 | 450 |
EHF00007 | EHF00008 | 25.375 | 24.625 | 700 |
Model Number | Watts | Volts | Color | |
---|---|---|---|---|
Heater | Replacement Heater Bulb | |||
EHC10100 | CRT10100 | 50 | 120 | Rose to Grey |
EHC10101 | CRT10101 | 75 | 120 | Rose to Grey |
EHC10106 | CRT10106 | 75 | 240 | Rose to Grey |
EHC10102 | CRT10102 | 100 | 120 | Rose to Grey |
EHC10107 | CRT10107 | 100 | 240 | Rose to Grey |
EHC10103 | CRT10103 | 150 | 120 | Rose to Grey |
EHC10108 | CRT10108 | 150 | 240 | Rose to Grey |
EHC10104 | CRT10104 | 200 | 120 | Rose to Grey |
EHC10109 | CRT10109 | 200 | 240 | Rose to Grey |
EHC10105 | CRT10105 | 250 | 120 | Rose to Grey |
EHC10110 | CRT10110 | 250 | 240 | Rose to Grey |