フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

PFA-Coated RTD Probes for Harsh Chemical Applications

EI1510101/RTD Probe Model Number

PFA Coated RTD Probes for Harsh Chemical Applications | EI1510101/RTD Probe Model Number

PFA Coated RTD Probes for Harsh Chemical Applications

スクロールダウンし、全ラインアップをご覧ください

  • Choose from 10 RTD Probe Styles to Suit Your Application
  • No Setup Charges for Orders of More than 20 Probes
  • Chemically Inert
  • Rated to 205°C (400°F)
  • 0.5 mm (0.02 in.) PFA Coating (Approx.)
  • Use in Plating Bath, Battery Electrolyte, and Anodizing Bath Applications

商品説明

Custom made PFA coated RTD probes allow you to measure the temperatures of sulfuric, hydrochloric, nitric and chromic acids, as well as caustic compounds. Standard probes conform to the IEC 60751 (European) standard curve (Alpha = 0.00385) and feature three-wire lead configurations for high accuracy. A variety of styles, lengths and sheath diameters are available to meet your exact needs. RTD probes that are available with PFA coatings are the PR-11, PR-12, PR-13, PR-14, PR-15, PR-16, PR-17, PRS-GP and PRS-FR, as well as the RTD-810 probe.
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
PR-10-2-100-1/4-12-E-PFA
お問い合せ下さい   
納期: 
 
 
Straight sheath, 12" Probe
PR-11-2-100-1/4-12-E-PFA
¥33,748 (税込)
(税抜価格 ¥30,680)
納期: 6 週間
 
Transition probe, 12" Probe
PR-11-2-100-1/8-9-E-PFA
お問い合せ下さい   
納期: 
 
 
Transition probe, 9" Probe
PR-13-2-100-1/4-24-E-PFA
お問い合せ下さい   
納期: 
 
 
Probe w/OTP Connector, 24" probe
PR-13-2-100-1/8-6-E-PFA
お問い合せ下さい   
納期: 
 
 
Probe w/OTP Connector, 6" Probe
PR-16-2-100-1/8-18-E-PFA
お問い合せ下さい   
納期: 
 
 
Utility Handle Probe, 18" Probe
PR-17-2-100-1/8-18-E-PFA
お問い合せ下さい   
納期: 
 
 
Probe w/MTP Connector, 18" Probe
PR-19-2-100-1/8-12-E-PFA
お問い合せ下さい   
納期: 
 
 
Probe w/mini head, 12" Probe
RTD-810-PFA
お問い合せ下さい   
納期: 
 
 
Immersion probe, 4.5" Probe
We noticed you are from the US. Visit your local site for regional offers and live support.