¥116,560 EMT-303/240
商品説明
E1 General Purpose1 | E2 Moisture Resistant/ Explosion Resistant2 |
kW | Volts | Phase | W/In2 | No. Elem. | DIM B (In.) | ||
Model No. | Wt.(Lb.) | Model No. | Wt.(Lb.) | ||||||
EMT-303/240 EMT-303/480 | 5 5 | EMT-303E2/240 EMT-303E2/480 | 8 8 | 3 3 | 240 480 | 3 3 | 67 67 | 3 3 | 7 7 |
EMT-306/240 EMT-306/480 | 6 6 | EMT-306E2/240 EMT-306E2/480 | 9 9 | 6 6 | 240 480 | 3 3 | 67 67 | 3 3 | 12 12 |
EMT-309/240 EMT-309/480 | 7 7 | EMT-309E2/240 EMT-309E2/480 | 10 10 | 9 9 | 240 480 | 3 3 | 65 65 | 3 3 | 17 1/2 17 1/2 |
EMT-312/240 EMT-312/480 | 8 8 | EMT-312E2/240 EMT-312E2/480 | 11 11 | 12 12 | 240 480 | 3 3 | 61 61 | 3 3 | 24 24 |