フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

High Performance Modular Expandable PLC - Discontinued

EZPLC Series

High Performance Modular Expandable PLC | EZPLC Series

High Performance Modular Expandable PLC

スクロールダウンし、全ラインアップをご覧ください

1 year warranty
  • 3ms Scantime
  • 64KB Memory, 8192 Registers
  • Expandable to 2048 I/O
  • 8 Autotuned PID Loops
  • 32 Bit Floating Point Math
  • Drag-n-Drop Ladder Programming
  • Snap-in I/O Modules (purchase separately)
  • Built-in RS232 & RS422/485 Ports
  • 4 In 4 Out Wide Variety of Mix-n-Match Ultra Compact I/O Modules
  • Built-in Modbus RTDriver
  • Built-in Realtime clock/calendar
  • Small Compact Foot-print
  • Universal Remote I/O Modules (Modbus/RS485)
    --- Digital, Analog, Thermocouple, RTD
    --- DIN Rail mountable
  • Sample application programs available by request
コントローラ - 関連する商品を探す
(見つからない場合はカスタマーサービスにご連絡ください)

商品説明

The EZPLC series has been discontinued. Please see the ELC-PLC Series as a possible alternative or contact our Automation Engineering department.

EZPLC is the most innovative PLC in its class. It is packed with power only found in high-end PLCs that cost 3 to 5 times more. It also sports the most flexible I/O in the industry, EZI/O modules (sold separately). This power-packed micro modular PLC is a good fit for small machines that need high-end PLC performance like fast scan times or a fair amount of I/O or lots of memory, or simply low cost.

Snap-in I/O Modules
EZI/O modules are designed with one thing in mind - modularity! Each and every EZI/O module can be utilized with EZPLC, EZ Series TouchPLC and EZ Series TextPLC for a truly modular I/O.
  • I/O Status LED Indicators
    LED indicator lights on every channel to help troubleshoot and debug field wiring.
  • Wiring Duct for Routing Field Wires
    Every EZI/O module has a wiring duct for routing field wiring in neat bundles.
  • Removable Terminal Block
    EZI/O modules come with male headers to accommodate 11-point removable Phoenix terminal blocks (UL rated for 300V 10 amp 14 AWG) for ease of wiring.
  • Compact
    Extremely small size, 2 x 2 x 1 inch.
  • Wide Variety of Digital and Analog
    AC and DC, analog I/O, thermocouple and RTD modules are available. Combination modules are also available to provide maximum flexibility.

General-Purpose Signal Conditioners for any PLC

***New!*** Universal Remote I/O Modules: Digital, Analog, Thermocouple, RTD

NOTE:   Programming software (EZPLC-EDIT) and programming cable (EZP-PGMCBL) required.
注: I/O modules not included.
    
We noticed you are from the US. Visit your local site for regional offers and live support.