フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

FCDDH-3200-240

Drum Heater | FCDDH-3200-240

Drum Heater

¥448,585 FCDDH-3200-240

1 year warranty CE
  • Easy-to-Use Digital Temperature Controller with Audible/Visual Alarm
  • Large Heater Coverage and High Wattages for Fast Heat-Up
  • High Wattage 3200W (1600W Per Zone)
  • 25 mm (1") Fiberglass Insulation
  • Designed for Metal Drums
フレキシブルヒータ (ポリイミド) - 関連する商品を探す
(見つからない場合はカスタマーサービスにご連絡ください)

商品説明

Omegalux® full-coverage drum heaters are designed to wrap around a drum and heat the contents while insulating to keep the heat exactly where it needs to be. Full-coverage drum heaters combine the convenience of quick heat-up time and the precision of a digital controller to provide the most practical, efficient means of freeze protection, viscosity control, and maintenance of materials at elevated temperatures. The dual zone drum heater provides a fully heated area with independent temperature control for each zone. It is designed to quickly melt heavy solids like molasses, syrups, etc.

SPECIFICATIONS
Digital On/Off Temperature Controller: 10 to 232°C (50 to 450°F) for metal drums
Heated Area: Fully heated
Wattage: 3200W (1600W per zone)
Max Exposure Temperature: 260°C (500°F)
Outer Sheath: Silicone-coated fiberglass facing
Inner Sheath: Silicone-coated fiberglass liner
Insulation: 25.4 mm (1") fiberglass
Dielectric Strength: Over 2000V
Power Cord: 1.8 m (6') with stripped lead ends
Power: 240 Vac (grounded heating element meets NEC 427.23)
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
FCDDH-3200-240
¥493,444 (税込)
(税抜価格 ¥448,585)
納期: 10 週間
 
Dual zone drum heater
Accessories
FCDG-TOP
¥33,809 (税込)
(税抜価格 ¥30,735)
納期: 10 週間
 
Drum top cover
FCDH-STRIP
¥24,932 (税込)
(税抜価格 ¥22,665)
納期: 8 週間
 
6" wide strip that expands heater to fit up to a 24.2" diameter drum. Strip is necessary for heater to fit around drums with removable lids.
注: All drum heaters are for 55 gallon size and come with two digital temperature controllers. For "Rolling Drums" with removable tops the standard full coverage drum heater may not completely wrap around the drum. For these drums with diameters larger than the standard 22.6" an expander strip may be purchased.
Ordering Example: (1) FCDDH-3200-240 Dual zone drum heater for 55 gallon size, 240V, 3200W, with a digital temperature controller for each zone, ¥448,585  plus (1) FCDH-TOP Insulation cover that fits on the top of a drum to help prevent heat loss, ¥30,463, ¥448,585 + 30,463 = ¥479,048
We noticed you are from the US. Visit your local site for regional offers and live support.