注: Comes with complete operator's manual. EPDM gasket included with each coupler. If Buna-N is required, add suffix “-BN” to model number (no additional charge); if FKM is required, add suffix “-V” to model number, and add $6 for 1 1 /2 ", $8 for 2", $13 for 3". *To change NPT to BSP threads, add suffix “-BSP” to model number (no additional charge).
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)