フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

PRODUCT DISCONTINUED

 |

スクロールダウンし、全ラインアップをご覧ください

1 year warranty
  • Combine Pressure and Flow Measurement
  • Diagnose Hydraulic Systems
    in the Field Avoid Costly Service Bills
  • For Use with FL-6000, FL-7000, and FL-8000 Series Oil Flowmeters,
  • Direct Reading for Oil
  • Mounts in Any Position
  • 3500 psig Pressure Rating
  • Shock and Vibration Resistant
  • Up to ±2% Full Scale Accuracy

商品説明

The FL-KIT has been discontinued. Please contact our Flow and Environmental department for possible substitutes.

The OMEGA ® FL-KIT-1, FL-KIT-2 and FL-KIT-3 Test Valve Kits are compact, rugged pressure and flow measurement kits. These units include an analog pressure gauge, complete with a valve for flow control. These units are capable of 3500 psig, and are used with in-line oil flowmeters, Model Numbers FL-6000, FL-7000, and FL-8000. The complete kit, with pressure gage and in-line flowmeter, is a self contained, direct reading device to check system flow, pressure, or both simultaneously. Requiring no electrical connections, it can detect worn components, verify flow and pressure control settings or monitor overall system performance. Note: These test kits are recommended for use with oil-based systems, and are not designed for use with air or water systems.
注: Note: These test kits are recommended for use with oil-based systems, and are not designed for use with air or water systems.
Ordering Example: (1) FL-6105A OIL METER .5 TO 5 GPM, ¥63,179 
We noticed you are from the US. Visit your local site for regional offers and live support.