フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Hand Dispensing Pumps - Discontinued

FPUHP Series Discontinued

 | FPUHP Series Discontinued

スクロールダウンし、全ラインアップをご覧ください

1 year warranty
  • Eliminates Dumping and Spilling of Solutions
  • Rugged Thermoplastic Construction
  • Two-Position Pump Handle
  • Controlled Discharge Rate

商品説明

The FPUHP has been discontinued. Please contact our Flow and Environmental department for possible substitutes.

The FPUHP Series hand dispensing pump is a double-acting piston-type which will handle a wide range of solutions. The pump body, valve seats and piston are all made of chemically-resistant, performance engineered plastics, especially compounded to give the pump strength and rigidity. All internal metal parts that come in contact with the liquid are made of 316 SS. The O-ring and gasket materials are cork-Nitrile, FKM or EPDM (Ethylene propylene). Suitable for viscosities up to 2,000 SSU, suction lifts to 15 feet, and discharge head up to 25 feet. The pump discharges about one quart on each forward-backward cycle. The FPUHP pump has a 1" FNPT inlet and 3 /4 " FNPT discharge. The FPUHP pump features a self-lubricating TFE piston ring for long life, and the pump can be padlocked against unauthorized use. Shipping weight is 4.9 kg (11 lb).

Warning: When you are pumping flammable or combustible liquids, all containers must be effectively bonded and grounded to prevent sparks of static electricity which could cause explosion. Order the FPUHP1-GW ($30) 3.1 m (10') grounding/bond wire with clamps on both ends.

Please download PDF below for complete specifications
注: Comes with complete operator's manual.
 
We noticed you are from the US. Visit your local site for regional offers and live support.