フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Worm Gear Speed Reducers

HDR Series

Worm Gear Speed Reducers & mounting bases | HDR Series

Worm Gear Speed Reducers & mounting bases

スクロールダウンし、全ラインアップをご覧ください

1 year warranty
  • 8 Ratios Available from 5:1 to 60:1
  • 7 Gear Box Sizes from 1.33 to 3.25"
  • Universally Interchangeable Design for OEM Replacement
  • Double Bearings Used on Both Shaft Ends
  • Anti-Rust Primer Applied Inside and Outside Gearbox
  • Shaft Sleeve Protects All Shafts
  • S45C Carbon Steel Shafts
  • Flange Mount Models for 56C and 145TC Motors
モータ - 関連する商品を探す
(見つからない場合はカスタマーサービスにご連絡ください)

商品説明

The HDR Series worm gear reducers are used in low to moderate horsepower applications to reduce speeds and increase torque. Worm gear reducers are available in direct or indirect drive, direct drive models are 56C or 145TC flange mount with either right, left or dual output shafts or a hollow bore output. The indirect drive models are shaft input-shaft output boxes for use with sprocket or pulley drive systems. They provide an effective low cost solution to speed reduction and increased torque, with higher tolerances for shock loading than helical gear reducers.

In order to select a gearbox speed reducer, you will need to determine the required torque and service factor for the application. Click on "Specs" above for a table that will assist in determining the service factor. For service factors above 1.0, multiply the required torque by the service factor.

Use the Part Number Builder (below the ordering table) to find additional models
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
Gearbox Models with Flange Input - Shaft Output for 56C Frame Motors
HDRF133-20/1-R-56C
お問い合せ下さい   
納期: 
 
 
20:1 Gear Speed Reducer with 1.33" box size, right-hand shaft output
HDRF175-10/1-R-56C
お問い合せ下さい   
納期: 
 
 
10:1 Gear Speed Reducer with 1.75" box size, right-hand shaft output
HDRF175-15/1-R-56C
お問い合せ下さい   
納期: 
 
 
15:1 Gear Speed Reducer with 1.75" box size, right-hand shaft output
HDRF175-20/1-R-56C
お問い合せ下さい   
納期: 
 
 
20:1 Gear Speed Reducer with 1.75" box size, right-hand shaft output
HDRF175-40/1-R-56C
お問い合せ下さい   
納期: 
 
 
40:1 Gear Speed Reducer with 1.75" box size, right-hand shaft output
HDRF175-50/1-R-56C
お問い合せ下さい   
納期: 
 
 
50:1 Gear Speed Reducer with 1.75" box size, right-hand shaft output
HDRF175-60/1-R-56C
お問い合せ下さい   
納期: 
 
 
60:1 Gear Speed Reducer with 1.75" box size, right-hand shaft output
HDRF206-30/1-R-56C
お問い合せ下さい   
納期: 
 
 
30:1 Gear Speed Reducer with 2.06" box size, right-hand shaft output
HDRF206-30/1-DE-56C
お問い合せ下さい   
納期: 
 
 
30:1 Gear Speed Reducer with 2.06" box size, dual shaft output
HDRF206-40/1-R-56C
お問い合せ下さい   
納期: 
 
 
40:1 Gear Speed Reducer with 2.06" box size, right-hand shaft output
HDRF206-50/1-R-56C
お問い合せ下さい   
納期: 
 
 
50:1 Gear Speed Reducer with 2.06" box size, right-hand shaft output
HDRF206-60/1-R-56C
お問い合せ下さい   
納期: 
 
 
60:1 Gear Speed Reducer with 2.06" box size, right-hand shaft output
HDRF206-60/1-DE-56C
お問い合せ下さい   
納期: 
 
 
60:1 Gear Speed Reducer with 2.06" box size, dual shaft output
HDRF237-40/1-R-56C
お問い合せ下さい   
納期: 
 
 
40:1 Gear Speed Reducer with 2.37" box size, right-hand shaft output
HDRF237-50/1-R-56C
お問い合せ下さい   
納期: 
 
 
50:1 Gear Speed Reducer with 2.37" box size, right-hand shaft output
HDRF237-60/1-R-56C
お問い合せ下さい   
納期: 
 
 
60:1 Gear Speed Reducer with 2.37" box size, right-hand shaft output
HDRF262-40/1-R-56C
お問い合せ下さい   
納期: 
 
 
40:1 Gear Speed Reducer with 2.62" box size, right-hand shaft output
HDRF262-50/1-R-56C
お問い合せ下さい   
納期: 
 
 
50:1 Gear Speed Reducer with 2.62" box size, right-hand shaft output
HDRF262-60/1-R-56C
お問い合せ下さい   
納期: 
 
 
60:1 Gear Speed Reducer with 2.62" box size, right-hand shaft output
Gearbox Models with Flange Input - Hollow Bore Output for 56C Frame Motors
HDRF175-10/1-H-56C
お問い合せ下さい   
納期: 
 
 
10:1 Gear Speed Reducer with 1.75" box size, hollow bore output
HDRF175-20/1-H-56C
お問い合せ下さい   
納期: 
 
 
20:1 Gear Speed Reducer with 1.75" box size, hollow bore output
HDRF237-60/1-H-56C
お問い合せ下さい   
納期: 
 
 
60:1 Gear Speed Reducer with 2.37" box size, hollow bore output
Gearbox Models with Shaft Input - Shaft Output
HDRS133-10/1-R
お問い合せ下さい   
納期: 
 
 
10:1 Gear Speed Reducer with 1.33" box size, right-hand shaft output
Mounting Bases
HDRBASE133
お問い合せ下さい   
納期: 
 
 
Mounting Base for size 133 gearbox
HDRBASE154
お問い合せ下さい   
納期: 
 
 
Mounting Base for size 154 gearbox
HDRBASE175
お問い合せ下さい   
納期: 
 
 
Mounting Base for size 175 gearbox
HDRBASE206
お問い合せ下さい   
納期: 
 
 
Mounting Base for size 206 gearbox
HDRBASE237
お問い合せ下さい   
納期: 
 
 
Mounting Base for size 237 gearbox
HDRBASE262
¥17,061 (税込)
(税抜価格 ¥15,510)
納期: 2 週間
 
Mounting Base for size 262 gearbox
HDRBASE325
お問い合せ下さい   
納期: 
 
 
Mounting Base for size 325 gearbox
注: Mounting base comes complete with bolts.

部品番号ビルダー

下記から仕様構成を選択し、ご注文ください
以下からオプションを選択:


(1) Input Type :
F : Flange Input
S : Shaft Input

(2) Box Size - Distance From Center Line of Input Shaft to Center Line of Output Shaft :
133 : 1.33in
154 : 1.54in
175 : 1.75in
206 : 2.06in
237 : 2.37in
262 : 2.62in
325 : 3.25in

(3) Ratio :
-5/1 : 5 to 1
-10/1 : 10 to 1
-15/1 : 15 to 1
-20/1 : 20 to 1
-30/1 : 30 to 1
-40/1 : 40 to 1
-50/1 : 50 to 1
-60/1 : 60 to 1

(4) Output Type :
-R : Right-Hand Shaft
-L : Left-Hand Shaft
-DE : Dual Shaft
-H : Hollow Bore

(5) Input Flange Type :
オプション選択がない場合 : Shaft Input
-56C : 56C Flange
-145TC : 145TC Flange
注: 有効な部品番号については、「商品仕様(PDF)」を参照ください。
ご不明な場合は、カスタマーサービス(0120-040-572 もしくは jpesales@dwyeromega.com)へお問合せください。

製品マニュアル:

ダウンロード HDR Series - Installation-Maintainance Manual
ダウンロード HDR Series - Dimensional Drawings Specs
We noticed you are from the US. Visit your local site for regional offers and live support.