フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

iBorescope for iPad®/iPhone® For WiFi-Enabled Real-Time Video Capture and Display on iPad®/iPhone® Platforms

HHB-iSCOPE

Borescope | iPad®/iPhone® Platforms | HHB-iSCOPE

Borescope | iPad®/iPhone® Platforms

スクロールダウンし、全ラインアップをご覧ください

1 year warranty CE
  • Generates Ad Hoc WiFi Network (Without Internet Access) for Transmitting Probe Video to App-Enabled iPhone or iPad
  • Flexible Probe Captures VGA (640 x 480 Pixel) Resolution Video
  • Ideal Camera Depth of Field of 12.7 to 305 mm (1/2 to 12")
  • SNAP SHOT Soft Button Captures Still .jpg Images of Live Video Stream and Saves Files to Photos Folder on iPhone/iPad
  • Rechargeable Li-Ion Battery Included
  • USB Cable Included
  • Thumbwheel on Pistol Grip Controls Camera Lighting
  • Adjustable Video Attributes (Brightness, Contrast, Hue, Saturation)
  • Video Out Jack and Cable Included
  • Low Battery indicator
  • Three Probe Tip Accessories Included (45° Mirror, Magnetic Pickup, Pickup Hook)
電流・電圧測定器 - 関連する商品を探す
(見つからない場合はカスタマーサービスにご連絡ください)

商品説明

The HHB-iSCOPE borescope is ideal for making high-quality video inspections of hard-to-reach or hard-to-see areas and equipment. By running a free application from the iTunesR App Store, any iPhoneR or iPadR can display real-time video and store still images captured by the iBorescope probe. Transfers are wireless, via an ad hoc WiFi hot spot (without internet access) generated by the iBorescope.

SPECIFICATIONS
Compatible With: iPad, iPad 2, iPad 3, iPhone 3GS, iPhone 4, iPhone 4S running iOS4.1 or later
Security: WiFi (WEP) password
Video Resolution: 640 x 480 pixels (VGA)
Frame Rate: 30 frames per second
Streaming Video Format: MPEG4
WiFi Range: 18 m (60'), maximum (unobstructed)
Camera Lighting: 2 white LEDfs
Camera Head Diameter: 9.8 mm (0.39")
Camera Depth of Field: 12.7 to 305 mm (1.2 to 12")
Probe Length: 900 mm (35")
Probe Minimum Bending Radius: 45 mm (1.77") Dust and Water Resistance Rating: IP67 (probe and camera head only)
Operating Voltage: 3.7V internal from 5V input
Current Consumption: 600 am, maximum @ 5 Vdc
Operating Temperature: 0 to 40°C (32 to 104°F)
Power Supply: Rechargeable li-ion battery with 5V/1 A output
Life of Full Battery Charge: 3 hours, typical
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
HHB-iSCOPE
お問い合せ下さい   
納期: 
 
 
Borescope for Tablets and Smart Phones
Accessories
ADP05V
¥7,161 (税込)
(税抜価格 ¥6,510)
納期: 9 週間
 
USB power adapter
P600-2
¥31,752 (税込)
(税抜価格 ¥28,865)
納期: 16 週間
 
2M probe
P600-3
¥31,752 (税込)
(税抜価格 ¥28,865)
納期: 16 週間
 
3M probe
注: Comes complete with WiFi grip, 9.8 mm diameter x 0.89 m L (0.39 x 35") probe, charging cable with USB plug (compatible with iPad/iPhone power adaptor and all computers), video cable, 3 probe tip accessories (45° mirror, magnetic pickup, pickup hook), custom hard case, and operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.