フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Insulation Tester/Multimeter with Wireless PC Interface

HHM-MG300

Insulation Tester/Multimeter with Wireless PC Interface | HHM-MG300

Insulation Tester/Multimeter with Wireless PC Interface

スクロールダウンし、全ラインアップをご覧ください

3 year warranty CE
  • Wireless USB Interface Transmits Measurement Data to a PC
  • Backlit Super Large Triple Display
  • 125V, 250V, 500V, and 1000V Test Voltages
  • Insulation Resistance from 0.001 to 4000M Ω
  • Auto Discharge of Capacitive Voltage
  • Lock Power on Function for Hands-Free Operation
  • Data Hold to Freeze Displayed Reading
  • Min/Max and Relative Mode
  • Auto Power Off
  • Waterproof (IP67) Rugged Double-Molded Design
電気測定器 - 関連する商品を探す
(見つからない場合はカスタマーサービスにご連絡ください)

商品説明

The HHM-MG300 combines a 1000V insulation tester with a fullfeatured true RMS multimeter in a single, compact instrument. The HHM-MG300 wireless frequency (914 MHz) is suitable for use in US, Canada and Mexico. It is an ideal instrument that can be used in testing insulation of electric machines, measure the insulation resistance of transformer windings, cables, electronic equipments, electric facilities, and more.

Please view spec sheet for full specifications
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
HHM-MG300
お問い合せ下さい   
納期: 
 
 
Insulation tester/true RMS multimeter with wireless PC interface (915 MHz)
注: Comes complete with remote receiver with USB cable, Windows® compatible software, test leads with alligator clips, Type K bead wire temperature probe with adaptor, carrying case, 6 x "AA" batteries and operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.