スクロールダウンし、全ラインアップをご覧ください
商品説明
The OMEGA™ HHM32 is a versatile multimeter and thermometer in a rugged handheld case. In addition, it offers a diode test, audible continuity check function, logic test function and hFE test function. Ohm, diode, continuity, logic and frequency input protection to 500 V DC/AC rms. Unit provides max/min recording, relative and data HOLD mode with 100 µs PEAK HOLD max/min recording.